0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Connectorized 2.92mm, High Power, Linear Amplifier, 18 GHz to 43.5 GHz, 50Ω
SMT MMIC, Low Noise Amplifier, 500 MHz to 4000 MHz, 50Ω
SMT MMIC, Low Noise, Bypass Amplifier, 30 to 8000 MHz, 50Ω, 2x2 mm QFN Style Package
LTCC Low Pass Filter, DC to 3700 MHz, 50Ω, SMA Male / Female
LTCC High Pass Filter, 550 - 6000 MHz, 50Ω, SMA Male / Female
Suspended Substrate High Pass Filter, 26 to 50 GHz, 50Ω, 2.4mm Female
LTCC High Pass Filter, 730 to 6500 MHz, 50Ω, SMA Male / Female
LTCC Low Pass Filter, DC to 180 MHz, 50Ω, SMA Male / Female