0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
LTCC THRU-LINE DC - 20000 MHz, 50Ω
Lumped LC High Pass Filter, 250 - 3000 MHz
Lumped LC Low Pass Filter, DC - 550 MHz, 50Ω
Level 7, Double Balanced Mixer, RF/LO Freq 0.0005 - 10 MHz
Lumped LC Low Pass Filter, DC - 11 MHz, 50Ω
TB,TCN,FV1206-1,50 OHM
TB,ADE,CD541/542,JV
TB,JCIQ
LTCC Low Pass Filter, DC - 45 MHz, 50Ω