0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact Sales@minicircuits.com for availability.
LTCC SMT High Pass Filter, 9000 to 18500 MHz
Ceramic Resonator Band Pass Filter, 540 - 560 MHz, 50Ω
Thin Film Bandpass Filter, 7.45 to 7.8 GHz, 50Ω, SMA Male/Female
Ceramic Resonator Band Pass Filter, 433 - 435 MHz, 75Ω
Die MMIC, Low Noise, Wideband Amplifier, 8 to 24 GHz, 50Ω
1:2.78 CORE & WIRE Transformer, 45 - 1800 MHz, 75Ω
LTCC Low Pass Filter, DC to 1.8 GHz , 50Ω
Connectorized SMA Female, Wideband, Low Noise Amplifier, 6 to 18 GHz, 50Ω
LTCC Bandpass Filter, 8.6 to 10.9 GHz, 50Ω, 2.92mm Female