0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-073 * 11/23/2015 * Change of Device Marking
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Lumped LC Band Stop Filter, 127.25 - 152.75 MHz
Lumped LC Band Stop Filter, 110.25 - 139.75 MHz
Lumped LC Band Stop Filter, 47 - 68 MHz
LTCC Low Pass Filter, DC - 2000 MHz, 50Ω
Lumped LC Band Stop Filter, 88 - 108 MHz
Lumped LC Band Stop Filter, 174 - 223 MHz
LTCC Low Pass Filter, 4900 - 5950 MHz, 50Ω
LUMPED LC COAXIAL Band Stop Filter, 680 to 840 MHz, 50Ω
LTCC SMT Low Pass Filter, DC - 20 GHz, 50Ω