0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN00-001 - Figure of Merit of Mixer Intermod Performance (E-Factor)
AN00-008 - Improved two-tone, third order testing
AN00-009 - Understanding Mixers - Terms Defined, and Measuring Performance
AN00-010 - How to select a mixer
AN00-011 - Frequently asked questions about mixers
AN00-014 - Selecting the Right Mixer for Your Application
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
AN00-011 - Frequently asked questions
International Shipping Option >
1:1 CORE & WIRE Transformer, 5 - 1800 MHz, 75Ω
Level 7, Double Balanced Mixer, RF/LO Freq 0.5 - 500 MHz
LTCC 90° Hybrid, 1700 - 2700 MHz, 50Ω
SMT Gain Block, 13000 - 26500 MHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 500 MHz to 8000 MHz, 50Ω
Level 13, SMT Double Balanced Mixer, RF/LO Freq 2500 - 6000 MHz
DBL BAL MIX / SM RoHS5
VCO / SURF MOUNT / RoHS
24.8 dB SMT Bi-Directional Coupler, 960 - 1400 MHz, 50Ω