0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-010 - Soldering Turret Terminal Pins on ZX series models
AN45-001 - Automated load measurement of VCOs
AN95-003 - Glossary of VCO Terms
AN95-005 - How VCO Parameters Affect Each Other
AN95-006 - Optimizing VCO/PLL Evaluations & PLL Synthesizer Designs
AN95-007 - Understanding VCO Concepts
AN95-008 - Specifying VCOs for Clock Timing Circuits
DG02-32 - Statistical process control
VCO15-10 - Phase locked loop fundamentals
VCO15-15 - VCO test methods
VCO15-19 - VCO footprints and layout considerations to improve performance
VCO15-20 - Frequently asked questions
VCO15-6 - Characterizing and minimizing VCO phase noise
VCO15-8 - Reducing power supply noise in VCOs
VCO15-9 - Design features of a synthesizer using Mini-Circuits VCOs
AN45-002 - Line Stretchers Ease VCO Load-Pull Testing
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
4.2 dB Fixed Slope Equalizer, 950 - 2150 MHz
Flexible Interconnect, 0.141" center diameter, 18.0 GHz
Flexible Interconnect, 0.086" center diameter, 18.0 GHz
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 950 MHz to 2150 MHz, 50Ω
SMT, Low Noise, Linear, pHEMT Amplifier Module, 1380 MHz to 1520 MHz, 50Ω, 15x10 mm Package
SMT MMIC, High Power Amplifier, 10 MHz to 6 GHz, 50Ω, 5x5 mm QFN Style Package
Rack SMA, Medium Power, Linear Amplifier, 6000 MHz to 18 GHz, 50Ω
Connectorized SMA, Linear, Gain Block Amplifier, 0.3 MHz to 14 GHz, 50Ω
Connectorized SMA, Medium Power, Linear Amplifier, 6000 MHz to 18 GHz, 50Ω