0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN00-004 - Mini-Circuits AD Family Customer Soldering Of Matte Tin Plating
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-073 * 11/23/2015 * Change of Device Marking
PCN25-053 * 09/18/2025 * End-of-Life
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
TB,TCO2-532+,NK0402C-1,50OHM
1:2 CORE & WIRE Transformer, 30 - 1800 MHz, 50Ω
Bi-Phase, Pin Diode Switch, 1 - 200 MHz, 50Ω
ANNUAL CALIBRATION PWR-8FS
1:16 CORE & WIRE Transformer, 40 - 300 MHz, 50Ω
DBL BAL MIX / SURF MOUNT RoHS5
Level 13, SMT Double Balanced Mixer, RF/LO Freq 10 - 1200 MHz
Level 13, SMT Double Balanced Mixer, RF/LO Freq 5 - 2500 MHz
1:1 CORE & WIRE Transformer, 0.8 - 500 MHz, 50Ω