0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN00-004 - Mini-Circuits AD Family Customer Soldering Of Matte Tin Plating
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-073 * 11/23/2015 * Change of Device Marking
PCN25-053 * 09/18/2025 * End-of-Life
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
Level 23, Plug-In Double Balanced Mixer, RF/LO Freq 10 - 2400 MHz
1:2 CORE & WIRE Transformer, 30 - 1800 MHz, 50Ω
Lumped LC Low Pass Filter, DC - 0.5 MHz, 50Ω
Lumped LC Low Pass Filter, DC - 48 MHz, 50Ω
LTCC Low Pass Filter, DC - 850 MHz, 50Ω
Level 13, SMT Double Balanced Mixer, RF/LO Freq 824 - 4200 MHz
SER CONT CABLE W/O CONN RoHS
1:4 CORE & WIRE Transformer, 0.02 - 250 MHz, 50Ω
Lumped LC High Pass Filter, 27.5 - 200 MHz