0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN46-001 - CBL Series Ruggedized Test Cable - Super Flex Testing
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Please contact Sales@minicircuits.com for availability.
Die Low Noise Amplifier, 1800 - 6000 MHz, 50Ω
Lumped LC Band Pass Filter, 230 - 297 MHz, 50Ω
KIT HFLEX CBL /SMA/ 5 MODELS
SMT MMIC, Low Noise, Medium Power, Bypass, pHEMT Amplifier, 30 MHz to 1700 MHz, 50Ω, 2x2 mm QFN Style Package
Flexible Interconnect, 0.086" center diameter, 18.0 GHz, 9.0″
Thin Film Band Pass Filter, 7.45 - 7.8 GHz, 50Ω
LTCC High Pass Filter, 9200 - 18000 MHz
Super Flexible Interconnect, 0.047" center diameter, 18.0 GHz, 24.0″
LTCC Low Pass Filter, DC - 8400 MHz, 50Ω