0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
Low loss cable, DC-18GHz, 6.56' (2.00m)
LTCC Surface Mount High Pass Filter, 7.2 to 17 GHz, 50Ω
SMT MMIC, Low Noise, pHEMT, Amplifier, 1427 - 2570 MHz, 50Ω, 3x3 mm QFN Style Package
Thin Film Bandpass Filter, 9.2 - 9.4 GHz, 50Ω, SMA Male/Female
Connectorized SMA, Linear, Gain Block Amplifier, 50 MHz to 8 GHz, 50Ω
Low loss cable, DC-6GHz, 12" (.30m)
LTCC High Pass Filter, 880 to 7000 MHz, 50Ω, SMA Male / Female
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 2200 MHz to 2700 MHz, 50Ω
LTCC Low Pass Filter, DC to 17.5 GHz, 50Ω, 2.92mm Female