0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN60-008 - Operating precautions for RF Amplifiers
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
DG02-32 - Statistical process control
AN60-136 - Replacement Part Reference guide
not available
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
International Shipping Option >
Thin Film Bandpass Filter, 9.2 - 9.4 GHz, 50Ω, SMA Male/Female
Connectorized SMA, Linear, Gain Block Amplifier, 50 MHz to 8 GHz, 50Ω
Low loss cable, DC-6GHz, 12" (.30m)
LTCC High Pass Filter, 880 to 7000 MHz, 50Ω, SMA Male / Female
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 2200 MHz to 2700 MHz, 50Ω
LTCC Low Pass Filter, DC to 17.5 GHz, 50Ω, 2.92mm Female
Die MMIC, Medium Power Amplifier, 6 - 18 GHz, 50Ω
LTCC Low Pass Filter, DC to 1.575 GHz , 50Ω
LTCC High Pass Filter, 1150 to 8000 MHz, 50Ω, SMA Male / Female