0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
LTCC Surface Mount Band Pass Filter, 13.75 to 14.5 GHz, 50Ω
1:3 CORE & WIRE Transformer, 5 - 40 MHz, 50Ω
SMT MMIC, Low Noise, pHEMT, Amplifier, 660 - 920 MHz, 50Ω, 3x3 mm QFN Style Package
LTCC SMT Low Pass Filter, DC to 530 MHz, 50Ω
Ceramic Resonator Band Pass Filter, 1300 - 1400 MHz, 50Ω
1:1 CORE & WIRE Transformer, 5-1800 MHz, 2W, 75Ω
Low loss cable, DC-18GHz, 6.56' (2.00m)
LTCC Surface Mount High Pass Filter, 7.2 to 17 GHz, 50Ω
SMT MMIC, Low Noise, pHEMT, Amplifier, 1427 - 2570 MHz, 50Ω, 3x3 mm QFN Style Package