0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN30-004 - Coupler Theoretical Main-Line Loss Calculation
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
COUP7-2 - Introduction, definition of terms, Q&As
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Lumped LC Band Pass Filter, 390 - 410 MHz, 50Ω
1:4 CORE & WIRE Transformer, 2 - 775 MHz, 50Ω
Flexible Interconnect, 0.086" center diameter, 40 GHz
Flexible Test Cable, 18.0 GHz
PHASE SHFT SURF MT
Ceramic Resonator Band Pass Filter, 1320 - 1480 MHz, 50Ω
Thin Film Band Pass Filter, 14200 - 17400 MHz, 50Ω
19.2 dB SMT Bi-Directional Coupler, 9200 - 10500 MHz, 50Ω