0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
LTCC SMT High Pass Filter, 2000 to 9500 MHz, 50Ω
LTCC SMT High Pass Filter, 1900-9500 MHz, 50Ω
Cavity Band Pass Filter, 16.45 - 17.45 GHz, 50Ω, 2.92mm Female
LTCC SMT High Pass Filter, 3.9 - 12.5 GHz
Lumped LC High Pass Filter, 1 - 16 GHz
Cavity Band Pass Filter, 20.2 - 21.2 GHz, 50Ω, 2.92mm Female
LTCC SMT High Pass Filter, 9000 to 18500 MHz
Ceramic Resonator Band Pass Filter, 540 - 560 MHz, 50Ω
Thin Film Bandpass Filter, 7.45 to 7.8 GHz, 50Ω, SMA Male/Female