0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
COUP7-2 - Introduction, definition of terms, Q&As
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-073 * 11/23/2015 * Change of Device Marking
PCN22-085 * 11/28/2022 * Reversing prior PCN
PCN25-053 * 09/18/2025 * End-of-Life
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
ADAPTER / SMA-F / BNC-M
KIT ML AMPL / SURF MT / RoHS
3 dB Fixed Attenuator, DC - 18000 MHz, 50Ω
EVAL BOARD FOR CBP4-942C+
Lumped LC High Pass Filter, 160 - 1200 MHz
Lumped LC Low Pass Filter, DC - 32 MHz, 50Ω
1:2.5 CORE & WIRE Transformer, 0.01 - 100 MHz, 50Ω
20 dB SMT RF Tap Coupler, DC - 6000 MHz, 50Ω
TB,AT224&DB714 CTL GND