0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-39 - Speed IM testing
AN0-42 - A guide to surface mount assembly
AN00-001 - Figure of Merit of Mixer Intermod Performance (E-Factor)
AN00-008 - Improved two-tone, third order testing
AN00-009 - Understanding Mixers - Terms Defined, and Measuring Performance
AN00-010 - How to select a mixer
AN00-011 - Frequently asked questions about mixers
AN00-014 - Selecting the Right Mixer for Your Application
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-073 * 11/23/2015 * Change of Device Marking
PCN22-085 * 11/28/2022 * Reversing prior PCN
PCN25-053 * 09/18/2025 * End-of-Life
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
AN00-011 - Frequently asked questions
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
LOW PASS FLTR / SURF MT RoHS5
RF XFMR RoHS5
Reflective SPST, Pin Diode Switch, 10 - 2500 MHz, 50Ω
LTCC Low Pass Filter, DC - 5000 MHz, 50Ω
Lumped LC Low Pass Filter, DC - 375 MHz, 50Ω
2 Ways MMIC DC Pass Power Splitter, 700 - 6000 MHz, 50Ω
PWR SPLTR CMBD / SM RoHS5
1:16 CORE & WIRE Transformer, 0.3 - 120 MHz, 50Ω
4 Ways Core & Wire Power Splitter, 5 - 750 MHz, 75Ω