0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN-13-008 * 10/21/2013 * Include Alpha-Numeric Marking
PCN24-019 * 03/07/2024 * Transition to qualified ceramic substrate
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
LTCC 90° Hybrid, 2500 - 3400 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.25 - 300 MHz, 50Ω
RF CHOKE / SURF MOUNT RoHS5
8 Ways Core & Wire Power Splitter, 10 - 850 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.2 - 600 MHz, 50Ω
1:1.5 CORE & WIRE Transformer, 0.5 - 650 MHz, 50Ω
VCO / SURF MOUNT / RoHS
Core & Wire 90° Hybrid, 40 - 100 MHz, 50Ω
1:4 LTCC Transformer, 1200 - 2200 MHz, 50Ω