0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-42 - A guide to surface mount assembly
AN00-001 - Figure of Merit of Mixer Intermod Performance (E-Factor)
AN00-008 - Improved two-tone, third order testing
AN00-009 - Understanding Mixers - Terms Defined, and Measuring Performance
AN00-010 - How to select a mixer
AN00-011 - Frequently asked questions about mixers
AN00-014 - Selecting the Right Mixer for Your Application
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN09-016 * 10/20/2009 * Non-RoHS removed from catalog
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
AN00-011 - Frequently asked questions
International Shipping Option >
Absorptive SPDT, SMT Solid State Switch, 100 - 6000 MHz, 50Ω
Reflective SP4T, Plug-in Pin Diode Switch, 10 - 2500 MHz, 50Ω
1:2 MMIC Transformer, 4 - 14 GHz, 50Ω
Absorptive SPDT, SMT Solid State Switch, DC - 2000 MHz, 50Ω
20 dB Die Fixed Attenuator, DC - 26500 MHz, 50Ω
1:4 CORE & WIRE Transformer, 0.02 - 250 MHz, 50Ω
1:2 LTCC Transformer, 2400 - 2500 MHz, 50Ω
9 dB SMT Fixed Attenuator, DC - 8000 MHz, 50Ω
Hand-Flex Interconnect, 0.141" center diameter, 18.0 GHz