0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN45-001 - Automated load measurement of VCOs
AN95-003 - Glossary of VCO Terms
AN95-004 - Wide Modulation Bandwidth Measurements
AN95-005 - How VCO Parameters Affect Each Other
AN95-006 - Optimizing VCO/PLL Evaluations & PLL Synthesizer Designs
AN95-007 - Understanding VCO Concepts
AN95-008 - Specifying VCOs for Clock Timing Circuits
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
VCO15-10 - Phase locked loop fundamentals
VCO15-15 - VCO test methods
VCO15-19 - VCO footprints and layout considerations to improve performance
VCO15-20 - Frequently asked questions
VCO15-6 - Characterizing and minimizing VCO phase noise
VCO15-8 - Reducing power supply noise in VCOs
VCO15-9 - Design features of a synthesizer using Mini-Circuits VCOs
AN45-002 - Line Stretchers Ease VCO Load-Pull Testing
PCN15-059 * 08/18/2015 * Repplacement of Transistor and Varactor Diode
PCN17-054-2 * 09/11/2017 * End-of-Life
PCN26-024 * 06/08/2026 * End-of-Life
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
1:1 CORE & WIRE Transformer, 5 - 1800 MHz, 75Ω
TB,ROS-181-X