0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN45-001 - Automated load measurement of VCOs
AN95-003 - Glossary of VCO Terms
AN95-005 - How VCO Parameters Affect Each Other
AN95-006 - Optimizing VCO/PLL Evaluations & PLL Synthesizer Designs
AN95-007 - Understanding VCO Concepts
AN95-008 - Specifying VCOs for Clock Timing Circuits
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
VCO15-10 - Phase locked loop fundamentals
VCO15-15 - VCO test methods
VCO15-19 - VCO footprints and layout considerations to improve performance
VCO15-20 - Frequently asked questions
VCO15-6 - Characterizing and minimizing VCO phase noise
VCO15-8 - Reducing power supply noise in VCOs
VCO15-9 - Design features of a synthesizer using Mini-Circuits VCOs
AN45-002 - Line Stretchers Ease VCO Load-Pull Testing
PCN23-017 * 03/17/2023 * End-of-Life
PCN23-031 * 05/02/2023 * Reversing PCN23-017
PCN26-024 * 06/08/2026 * End-of-Life
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
EVAL BOARD FOR TCW2-63+
EVAL BOARD FOR SCLF-30+
1:1.5 CORE & WIRE Transformer, 0.5 - 2350 MHz, 50Ω
11.5 dB Plug-in Bi-Directional Coupler, 1 - 400 MHz, 50Ω
Absorptive SP6T, Mechanical Switch, DC - 12000 MHz, 50Ω
EVAL BOARD FOR SCN-2-65+
EVAL BOARD FOR GAT-8+
13 dB Directional Coupler, 1000 - 65000 MHz, 50Ω
14 dB Directional Coupler, 8300 - 9700 MHz, 50Ω