0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN10-006 - Understanding Power Splitters
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN09-007 * 04/24/2009 * Device Marking
PCN16-027 * 05/13/2016 * Change of Internal Die
PCN19-049 * 04/22/2019 * Change of Plating
PCN22-061 * 08/22/2022 * End-of-Life
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
BANDPASS FLTR / N / RoHS
6.5 dB SMT Directional Coupler, 5 - 400 MHz, 50Ω
Absorptive SP6T, Mechanical Switch, DC - 12000 MHz, 50Ω
9.8 dB SMT Bi-Directional Coupler, 10 - 600 MHz, 50Ω
20.5 dB SMT Bi-Directional Coupler, 1.5 - 30 MHz, 50Ω
1:1:1 CORE & WIRE Transformer, 0.1 - 200 MHz, 50Ω
Lumped LC Low Pass, Flat Time Delay Filter, DC - 120 MHz
Hand-Flex Interconnect, 0.141" center diameter, 18.0 GHz