0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
WR28 to WR28 Flange Waveguide 3 dB Attenuator Straight 26.5 - 40 GHz
LTCC Surface Mount Low Pass Filter, DC to 4.8 GHz, 50Ω
LTCC Surface Mount Thru-Line, DC to 30 GHz, 50Ω
WR19 to WR19 Flange Waveguide 3 dB Attenuator Straight 40 - 60 GHz
Lumped LC Band Pass Filter, 420 - 750 MHz, 50Ω
SMT MMIC, Low Noise Amplifier, 4 GHz to 16 GHz, 50Ω
LTCC Surface Mount Low Pass Filter, DC to 2.5 GHz, 50Ω
Thin Film SMT Band Pass Filter, 3700 to 5300 MHz, 50Ω
Thin Film SMT Low Pass Filter, DC - 7.3 GHz, 50Ω