0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-39 - Speed IM testing
AN0-42 - A guide to surface mount assembly
AN00-001 - Figure of Merit of Mixer Intermod Performance (E-Factor)
AN00-004 - Mini-Circuits AD Family Customer Soldering Of Matte Tin Plating
AN00-008 - Improved two-tone, third order testing
AN00-009 - Understanding Mixers - Terms Defined, and Measuring Performance
AN00-010 - How to select a mixer
AN00-011 - Frequently asked questions about mixers
AN00-014 - Selecting the Right Mixer for Your Application
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-073 * 11/23/2015 * Change of Device Marking
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
AN00-011 - Frequently asked questions
International Shipping Option >
2 Ways MMIC DC Pass Power Splitter, 2300 - 2500 MHz, 50Ω
Level 10, SMT High Reliability, RF/LO Freq 2000 - 2700 MHz
Lumped LC Low Pass Filter, DC - 1500 MHz, 50Ω
EVAL BOARD FOR ADE-1L+
Lumped LC Low Pass Filter, DC - 780 MHz, 50Ω
Level 7, SMT Double Balanced Mixer, RF/LO Freq 200 - 3000 MHz
LTCC 90° Hybrid, 1700 - 2400 MHz, 50Ω
VCO / SURF MOUNT / RoHS
Lumped LC Band Stop Filter, 110.25 - 139.75 MHz