0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
40 dB Fixed Attenuator, DC - 4000 MHz, 50Ω
Lumped LC Band Pass Filter, 24 - 31 MHz, 50Ω
LIMITER / SURF MOUNT / RoHS
Level 13, SMT Triple Balanced Mixer, RF/LO Freq 1000 - 5000 MHz
Hand-Flex Interconnect, 0.086" center diameter, 18.0 GHz, 10.0″
Thin Film Band Pass Filter, 9600 - 13200 MHz, 50Ω
SMT MMIC, Low Noise, Medium Power, pHEMT Transistor, 45 MHz to 6000 MHz, 3x3 mm QFN Style Package
SMT MMIC, Low Noise, Linear, pHEMT, Bypass Amplifier, 500 MHz to 5000 MHz, 50Ω, 3x3 mm QFN Style Package
PHASE SHF / SURF MT / RoHS