0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-39 - Speed IM testing
AN0-40 - Automated compression measurements
AN0-42 - A guide to surface mount assembly
AN00-008 - Improved two-tone, third order testing
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-011 - Handling Moisture Sensitive Devices
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN60-010 - Biasing MMIC Amplifiers (e.g. ERA SERIES)
AN60-034 - Transient Protection of Darlington gain block amplifiers
AN60-036 - MMIC Test Boards: Instructions for Use
AN60-038 - Definition of terms, Q&As
AN60-040 - Understanding Noise Parameter Measurements
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
AN60-028 - ESD Sensitivity Testing of Mini-Circuits ERA-4XSM
AN60-029 - ESD Sensitivity Testing of Mini-Circuits ERA-5XSM
PCN11-006 * 06/02/2011 * Use of a different wafer foundry
PCN11-019 * 11/21/2011 * Device Marking from Ink to Laser
PCN19-049 * 04/22/2019 * Change of Plating
AN40-012 - dBm - volts - watts conversion table
AN40-013 - The Effect of VSWR on Transmitted Power
DG03-111 - Return loss vs. VSWR table
SPEC1-1 - Overall Noise Figure of Two Stage Amplifier
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
SPEC1-3 - Gain Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
SYNTHESIZER / SURF MT / RoHS
AC 3 WIRE POWER SUPPLY ADAPTER
Hand-Flex Interconnect, 0.086" center diameter, 40.0 GHz, 24.0″
90° Hybrid, 30 - 90 MHz, 50Ω
LTCC Low Pass Filter, DC - 6700 MHz, 50Ω
Level 17, SMT Triple Balanced Mixer, RF/LO Freq 500 - 3500 MHz
1:4 CORE & WIRE Transformer, 20 - 600 MHz, 50Ω
2 Ways DC Pass Power Splitter, 500 - 40000 MHz, 50Ω
RF Adapter Straight 1.35mm Female to 1.85mm Male DC - 67 GHz 50Ω