0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-39 - Speed IM testing
AN0-42 - A guide to surface mount assembly
AN00-001 - Figure of Merit of Mixer Intermod Performance (E-Factor)
AN00-008 - Improved two-tone, third order testing
AN00-009 - Understanding Mixers - Terms Defined, and Measuring Performance
AN00-010 - How to select a mixer
AN00-011 - Frequently asked questions about mixers
AN00-014 - Selecting the Right Mixer for Your Application
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN15-073 * 11/23/2015 * Change of Device Marking
PCN22-085 * 11/28/2022 * Reversing prior PCN
PCN25-053 * 09/18/2025 * End-of-Life
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
AN00-011 - Frequently asked questions
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
1:1.5 CORE & WIRE Transformer, 0.1 - 400 MHz, 50Ω
PWR SPLTR CMBD / SURF MT RoHS5
Lumped LC Low Pass Filter, DC - 22 MHz, 50Ω
TB FOR RDP-632-1+
10 dB SMT Directional Coupler, 2400 - 2500 MHz, 50Ω
EVAL BOARD FOR ADC-8-4-75+
Lumped LC Low Pass Filter, DC - 380 MHz, 50Ω
3 Ways LTCC Power Splitter, 2700 - 3900 MHz, 50Ω
Lumped LC High Pass Filter, 110 - 3000 MHz