0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
AN75-004 - Band Pass Filters with Linear Phase Response
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Die MMIC, Medium Power Amplifier, 6 - 18 GHz, 50Ω
LTCC Low Pass Filter, DC to 1.575 GHz , 50Ω
LTCC High Pass Filter, 1150 to 8000 MHz, 50Ω, SMA Male / Female
LTCC Low Pass Filter, DC - 4400 MHz, 50Ω
LTCC Low Pass Filter, DC - 1 GHz, 50Ω
Ceramic Resonator Band Pass Filter, 4707 - 4847 MHz, 50Ω
SMT MMIC, Low Noise Amplifier, 50 MHz to 10 GHz, 50Ω, 3x3 mm QFN Style Package
LTCC Surface Mount Low Pass Filter, DC to 0.53 GHz , 50Ω
Die MMIC, Medium Power, pHEMT Amplifier, 100 kHz to 22 GHz, 50Ω