0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN0-42 - A guide to surface mount assembly
AN00-007 - Handling of Mini-Circuits Open Case Models
AN03-36 - Measurement methods
AN10-002 - Miniature power splitters
AN10-006 - Understanding Power Splitters
AN40-004 - Reflow Soldering of Lead-less LTCC Products
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
PWR2-4 - Frequently asked questions
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
PCN05-013 * 10/12/2005 * LTCC substrate color
PCN23-059 * 08/21/2023 * Change to Terminal Pad Plating material
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
This is a non-catalog model. If you would like additional sales and technical information regarding this model, please click on "Contact Us" to send your requirements to our Applications help desk.
TB,ERA IN MLP 6L PKG
TB,JPS,BH292,MR,75 OHM
CA PHASE STBL 40GHZ 2FT RoHS
Flexible Interconnect, 0.086" center diameter, 18.0 GHz
TB,M3SW/M3SWA,DL805,NR,50 OHM
1:4 CORE & WIRE Transformer, 0.2 - 600 MHz, 50Ω
TB,SCA,DZ943,NY,50 OHM
1:2 LTCC Transformer, 4700 - 12000 MHz, 50Ω
Lumped LC High Pass Filter, 700 - 3000 MHz