0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN00-007 - Handling of Mini-Circuits Open Case Models
AN03-36 - Measurement methods
AN20-001 - How RF transformers work and how they are measured
AN20-002 - Application Note on Transformers
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
TRAN14-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
TERM / 2.92MM-F / 40GHZ RoHS
Connectorized SMA, Low Noise, Medium Power, Linear Amplifier, 1200 MHz to 1700 MHz, 50Ω
Reflectionless Low Pass Filter, DC - 3910 MHz
Reflectionless Low Pass Filter, DC - 12200 MHz, 50Ω
Hand-Flex Interconnect, 0.086" center diameter, 18.0 GHz, 11.0″
SPI DATA CBL W/DIG SNAP FIT MM
Die Low Noise Amplifier, 1800 - 6000 MHz, 50Ω
Lumped LC Band Pass Filter, 230 - 297 MHz, 50Ω
KIT HFLEX CBL /SMA/ 5 MODELS