0
Hello. Sign in
Your Account
ECCN# EAR99
Material Declaration
AN0-42 - A guide to surface mount assembly
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN40-014 - Surface Mount Assembly of Mini-Circuits Components
D4-D041 - Tape & Reel Packaging For Surface Mount Devices
DG02-23A - Understanding Surface Mount
DG02-32 - Statistical process control
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
Hi-Rel
Space Upscreening
International Shipping Option >
Cavity Band Pass Filter, 2400 to 2500 MHz, 50Ω, N-Female
DOCSIS4.0 MMIC Power Doubler Hybrid Module, 75Ω, 108 to 1794 MHz
6 dB Fixed Attenuator, DC to 110 GHz, 50Ω
24GHz 1A Bias Tee
Cavity Band Pass Filter, 1200 to 1400 MHz, 50Ω, N-Male/ Female
LTCC Bandpass Filter, 16 to 19 GHz, 50Ω, 2.92mm Female
LTCC SMT Balun Bandpass Filter, 4200 - 5200 MHz ,50Ω
LTCC SMT High Pass Filter, 3 - 11 GHz
LTCC SMT High Pass Filter, 1150 to 8000 MHz