0
Hello. Sign in
Your Account
ECCN# not available
Material Declaration
AN03-36 - Measurement methods
AN40-005 - Prevention and Control of Electrostatic Discharge ESD)
AN75-004 - Band Pass Filters with Linear Phase Response
DG02-32 - Statistical process control
FILT8-2 - Introduction, definition of terms, Q&As
For detailed questions regarding the performance characteristics and limitations of this product in your intended application, please click Contact Us and we will respond promptly.
not available
AN40-012 - dBm - volts - watts conversion table
DG03-111 - Return loss vs. VSWR table
SPEC1-2 - Insertion Loss Uncertainty Due to Mismatch Calculator
International Shipping Option >
DOCSIS4.0 MMIC Power Doubler Hybrid Module, 75Ω, 108 to 1794 MHz
6 dB Fixed Attenuator, DC to 110 GHz, 50Ω
24GHz 1A Bias Tee
Cavity Band Pass Filter, 1200 to 1400 MHz, 50Ω, N-Male/ Female
LTCC Bandpass Filter, 16 to 19 GHz, 50Ω, 2.92mm Female
LTCC SMT Balun Bandpass Filter, 4200 - 5200 MHz ,50Ω
LTCC SMT High Pass Filter, 3 - 11 GHz
LTCC SMT High Pass Filter, 1150 to 8000 MHz
LTCC SMT High Pass Filter, 2700 to 11000 MHz, 50Ω