Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
   English
English
简体中文


News and Events


USB Controlled High-Sensitivity Power Sensors, 50 to 6000 MHz, -45 to +10 dBm

18 April 2016 - Mini-Circuits' PWR-6LGHS USB controlled power sensor turns your PC into a low-cost power meter. This model provides high-sensitivity power measurement of CW signals over frequencies from 50 to 6000 MHz with dynamic range from -45 to +10 dBm. USB control and power connection provides an easy-to-use interface for signal monitoring and data acquisition from most desktops and laptops, and its pocket-sized design (4.95 x 1.74 x 1.08") provides portability for easy use in the lab or in the field. It's a handy low-cost measurement solution for a variety of applications including testing WiFi, Bluetooth, and cellular products, as well as a wide range of RF components.

The power sensor is provided with Mini-Circuits' user-friendly GUI control software, which gives you a full set of measurement tools including measurement averaging, time-scheduled measurements, and multi-sensor support (up to 24). The GUI also comes with a built-in library of measurement applications for RF testing of couplers, filters, amplifiers and many more. View data and plots on-screen, or export to Excel® for simple reporting and data analysis.

The device also comes with a complete set of DLLs for 32- and 64-bit Windows® environments and programming instructions for Windows and Linux®, allowing full control through your native test software. USB Type-A cable, N-type (F) to SMA (M) adapter and installation CD are all supplied for immediate use right out of the box. No drivers required - just plug and play!

The PWR-6LGHS high-sensitivity USB-controlled power sensor is available off the shelf for $895.00 each (qty. 1-4). Order today and have it on your bench as soon as tomorrow!