Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
   English
English
简体中文



Wideband Low Noise Amplifiers, 0.5-15 GHz Low noise, high IP3 and flat gain over >1 decade bandwidths!

Mini-Circuits' popular ultra-wideband LNAs are ideal for your sensitive, high-dynamic-range receiver applications from WiFi and WLAN to defense, S-Band and C-Band radar, SatCom and more!

Key Features
  • 50Ω Matched over >1 Decade Bandwidths
  • Noise Figure as low as 1.5 dB
  • IP3 up to +35 dBm
  • Excellent Gain Flatness
  • Output Power up to +23.2 dBm
Model Number Format F Low (MHz) F High (MHz) Gain (dB) Typ. Max. Power Out @ 1 dB Comp. (dBm) Typ. NF (dB) Typ. IP3 (dBm) Typ. Input VSWR (:1) Typ. OoutputVSWR (:1) Typ. DC Voltage (V) DC Current (mA)
PMA3-83LN+ 3x3mm QFN 500 8000 22.1 20.7 1.3 35.2 1.38 1.58 5.0/6.0 60/77
ZX60-83LN+ SMA Connectorized 500 8000 22.1 20.7 1.3 35.2 1.38 1.58 5.0/6.0 0.06/0.077
PMA2-123LN+ 2x2mm QFN 500 12000 16.8 14.9 2.6 27 1.96 1.17 5.0/6.0 51/68
ZX60-123LN+ SMA Connectorized 500 12000 17 16 2.4 28 1.45 1.3 12 0.082
PMA2-153LN+ 2x2mm QFN 500 15000 16.8 14.8 2.6 26.8 1.97 1.15 5.0/6.0 50/66
PMA2-153LN-D+ Bare Die 500 15000 16.8 14.8 2.6 26.8 1.97 1.15 5.0/6.0 50/66
ZX60-153LN+ SMA Connectorized 500 15000 16 15 2.8 27 2 1.5 12 0.082