Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
   English
English
简体中文



MMIC Mixers and Multipliers up to 40 GHz
Key Features
  • Ideal for frequency conversion in 5G applications
  • Low conversion loss
  • Excellent harmonic suppression
  • Available in 3x3mm QFN packages or bare die format
Mixers
Model Number Format RF in @ 1 dB Comp. (dBm) Typ. RF/LO Freq. Low (MHz) RF/LO Freq. High (MHz) IF Freq. Low (MHz) IF Freq. High (MHz) Conv. Loss (dB) Typ. LO-RF Isolation (dB) Typ. LO-IF Isolation (dB) Typ. IP3 (dBm) Typ.
MDB-44H+ 3x3mm QFN 10 10000 40000 DC 15000 8.4 37 37 20
MDB-24H+ 4x4mm QFN 10 5000 21500 DC 5000 7.9 35 44 23
MDB-73H+ 4x4mm QFN 10 2200 7000 DC 1600 8.2 39 46 24
MDB-44H-D+ Bare Die 10 10000 40000 DC 15000 8.4 37 37 20
MDB-24H-D+ Bare Die 10 5000 21500 DC 5000 7.9 35 44 23
MDB-73H-D+ Bare Die 10 2200 7000 DC 1600 8.5 40 51.6 18.2

Multipliers
Model Number Format Input Freq. Low (MHz) Input Freq. High (MHz) Output Freq. Low (MHz) Output Freq. High (MHz) RF Input Power (dBm) Min. RF Input Power (dBm) Max. Conv. Loss (dB) Typ. F1 Harmonic Output Below F2 (dBc) Typ. F3 Harmonic Output Below F2 (dBc) Typ. F4 Harmonic Output Below F2 (dBc) Typ.
CY2-44+ 3x3mm QFN 6200 20000 12400 40000 12 18 14 26 34 18
CY2-143+ 4x4mm QFN 2000 7000 4000 14000 12 18 12 30 32 17
CY2-283+ 3x3mm QFN 3500 14000 7000 28000 12 18 13 34 40 23
CY2-44-D+ Bare Die 7000 20000 14000 40000 12 18 13 30 30 10
CY2-143-D+ Bare Die 2000 7000 4000 14000 12 18 12 30 32 17
CY2-283-D+ Bare Die 3500 14000 7000 28000 12 18 13 35 34 23