Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
   English
English
简体中文


MMIC Splitter/Combiners

Now up to 43.5 GHz

The Widest Surface Mount Bandwidth in the Industry!
Mini-Circuits' EP-series ultra-wideband MMIC splitter/combiners are perfect for wideband systems like 5G, defense, instrumentation, and many more. To meet your growing needs, we've expanded our offering with new model EP2KA+, giving you continuous coverage from 10 to 43.5 GHz in package. All models deliver consistent performance across the whole range, so you can reduce component counts on your bill of materials by using one part instead of many! They utilize GaAs IPD technology to active industry-leading performance, high power handling, and efficient heat dissipation in a tiny device size, giving you a new level of capability and the flexibility to use them almost anywhere on your PCB!

View Splitter/Combiners

Just Released
EP2KA+
  • 10 to 43.5 GHz
  • Power Handling: 1.25W
  • Insertion Loss: 1.5 dB typ.
  • Isolation: 22 dB typ.
  • 2.5x3mm QFN package

View Model

Additional Models
EP2K1+
  • 2 to 26.5 GHz
  • Power Handling: 2.5W
  • Insertion Loss: 2.4 dB typ.
  • Isolation: 20 dB typ.
  • 4x4mm QFN package

View Model
EP2W1+
  • 0.5 to 9.5 GHz
  • Power Handling: 2.5W
  • Insertion Loss: 1.8 dB typ.
  • Isolation: 19.4 dB typ.
  • 5x5mm QFN package

View Model
EP2C+
  • 1.8 to 12.5 GHz
  • Power Handling: 1.85W
  • Insertion Loss: 1.1 dB typ.
  • Isolation: 16 dB typ.
  • 4x4mm QFN package

View Model