GSM-EDGE Performance vs Output Power (TAMP-960LN+)
GSM-EDGE Drop-In Low Noise Amplifier Module
Mini-Circuits TAMP-960LN+ Ultra-low Noise Drop-In Amplifier Module is an ideal low noise amplifier for use in GSM-EDGE Base Station or Tower Mounted Low Noise Applications. THE TAMP-960LN+ provides an optimized combination of critical performance: Ultra Low Noise/High Dynamic Range/Input & Output Match/Unconditional Stability.
The High IP3 enables extremely low intermodulation and EVM distortion, making this an ideal high gain LNA for EDGE signals. The single state E-PHEMT based module provides typically 0.55 dB noise figure and +30 dBm OIP3 which translates to extremely linear performance in systems that require high dynamic range.
Measurement Setup
Summary Data
IQ Polar Plots vs Output Power
System Reference
+5 dBm
+10 dBm
+12 dBm
+13 dBm
+14 dBm


