Notice: Our Website Terms of Use have been updated, effective 1/29/2026. By continuing to use this site, you acknowledge and agree to the updated Website Terms of Use.
Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
   English
English
简体中文


Using Model PSW-1211 as a SPST Switch

As shown by the functional block diagrams, the PSW-1211 is very similar to the discontinued model of PSW-1111. Because of this similarity, with the addition of a 50 ohm resistor at output #1, the PSW-1211 can be used in place of the PSW-1111.

Functional block diagrams

Figure 1: PSW-1111, SPST switch
Figure 2: PSW-1211, SPDT switch
Figure 3: PSW-1211 with 50 ohm resistor at output #1

With output #1 terminated in 50 ohms, the PSW-1211 may be operated as either an absorptive or a reflective SPST switch.

For an absorptive application, both control #1 and #2 must be used. The logic is given in table 1.

Table 1. Logic of PSW-1211 used as SPST absorptive switch

At stage 2, the signal path closes from the input (pin 5) to pin 2 and the signal is absorbed at the 50 ohm termination.

For a reflective application, control #1 can be either open or grounded. This will cause the signal to reflect back to the input source when control #2 is 0 volt.

Our discussion has focused on using the PSW-1211 as a replacement for the PSW-1111 with pin 8 as the output. However, if the PC board layout is such that terminating pin 8 in 50 ohms is more convenient, then this may be done and pin 2 can be used as the output with opposite logic.

Please direct any questions or comments on this application note to our Applications Dept.