Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
Customers of Analog Devices' CATV Amplifiers - Please Visit Our Welcome Page for More Information
   English
English
简体中文


RF Filters


Low-Pass, High-Pass, Band-Pass, Band-Stop, Diplexers and Triplexers

  • Patented MMIC Reflectionless Filters Eliminate Spurs
  • Sharp-Rejection Cavity and Suspended Substrate Filters
  • LTCC Filters as small as 0603
  • Passbands spanning DC to 40 GHz
  • Over 3000 models in stock!
  • Custom Designs with Fast Turnaround!
   Table of Models
   Advanced Search
   What is New

New Products

ZVBP-8500-S+

  • Coaxial Band Pass Filter
  • 8 GHz to 9 GHz
  • Low Insertion Loss, 0.4 dB Typ.
  • High Rejection, 68 dB Typ.
  • Stopband up to 17 GHz
  • Good Return Loss, 18 dB Typ.
  • Power Handling: 10W

ZVBP-4R3G-S+

  • Coaxial Band Pass Filter
  • 4.2 GHz to 4.4 GHz
  • Low Insertion Loss, 0.6 dB Typ.
  • High Rejection, 93 dB Typ.
  • Stopband up to 8 GHz
  • Good Return Loss, 19 dB Typ.
  • Power Handling: 15W

ZVBP-2250-S+

  • Coaxial Band Pass Filter
  • 2.2 GHz to 2.3 GHz
  • Low Insertion Loss, 0.7 dB Typ.
  • High Rejection, 89 dB Typ.
  • Stopband up to 10.5 GHz
  • Good Return Loss, 21 dB Typ.
  • Power Handling: 25W

VLFG-510+

  • LTCC Low Pass Filter
  • DC to 510 MHz
  • Low Insertion Loss, 1.1 dB Typ.
  • Stopband Rejection, 50 dB Typ.
  • Return Loss, 15 dB Typ.
  • Power Handling: 3.5W

VLFG-1900+

  • LTCC Low Pass Filter
  • DC to 1.9 GHz
  • Low Insertion Loss, 1 dB Typ.
  • Stopband Rejection, 43 dB Typ.
  • Return Loss, 15 dB Typ.
  • Power Handling: 5.5W

NBSF-760+

  • Ceramic Resonator Band Pass Filter
  • 680 MHz to 840 MHz
  • Low Insertion Loss, 0.9 dB Typ.
  • Stopband Rejection, 42 dB Typ.
  • Connectorized package

CBP3-1870CB+

  • Ceramic Resonator Band Pass Filter
  • 1.820 GHz to 1.920 GHz
  • Good Insertion Loss, 1.7 dB Typ.
  • High Rejection, 70 dB Typ.
  • Smaller Package

CBP3-1490CB+

  • Ceramic Resonator Band Pass Filter
  • 1.442 GHz to 1.538 GHz
  • Good Insertion Loss, 1.0 dB Typ.
  • High Rejection, 70 dB Typ.
  • Fast Roll-off on the Upper Side

BPF-A90+

  • SMT Band Pass Filter
  • 74 MHz to 106 MHz
  • Low Insertion Loss, 2.0 dB Typ.
  • High Rejection, 64 dB Typ.
  • Wide Stopband Rejection, Up to 2000 MHz
  • Miniature Shielded Package

ABF-6R5G+

  • SMT Band Pass Filter
  • 6.1 GHz to 6.9 GHz
  • Low Passband Insertion Loss of 1.4 dB Typ.
  • High Rejection of 55 dB Typ.
  • Good Return Loss of 15 dB Typ.
  • Small Size, 5.59 x 8.13 x 2.03 mm

ABF-22R8G+

  • SMT Band Pass Filter
  • 22.3 GHz to 23.3 GHz
  • Low Passband Insertion Loss of 1.5 dB Typ.
  • High Rejection of 58 dB Typ.
  • Good Return Loss of 15 dB Typ.
  • Small Size, 4.48 x 9.48 x 2.36 mm

LFHK-8400+

  • LTCC Low Pass Filter
  • DC to 8.4 GHz
  • Low Insertion Loss, Typ. 1.8 dB
  • Stopband Rejection, Typ. 73 dB
  • Passband Return Loss, Typ. 10 dB
  • Power Handling: 9.5W

LFHK-1200+

  • LTCC Low Pass Filter
  • DC to 1.2 GHz
  • Low Insertion Loss, Typ. 1.3 dB
  • Stopband Rejection, Typ. 83 dB
  • Passband Return Loss, Typ. 19 dB
  • Power Handling: 10W

HFHK-7300+

  • LTCC High Pass Filter
  • 7.9 GHz to 17.5 GHz
  • Insertion Loss, Typ. 1.2 dB
  • Stopband Rejection, Typ. 73 dB
  • Passband Return Loss, Typ. 11 dB
  • Power Handling: 6W

HFHK-5000+

  • LTCC High Pass Filter
  • 5.6 GHz to 16 GHz
  • Insertion Loss, Typ. 1.2 dB
  • Stopband Rejection, Typ. 73 dB
  • Passband Return Loss, Typ. 16 dB
  • Power Handling: 6W

HFHK-4000+

  • LTCC High Pass Filter
  • 4.6 GHz to 15 GHz
  • Insertion Loss, Typ. 0.9 dB
  • Stopband Rejection, Typ. 75 dB
  • Passband Return Loss, Typ. 16 dB
  • Power Handling: 6W

HFHK-6010+

  • LTCC High Pass Filter
  • 6.6 GHz to 17 GHz
  • Insertion Loss, Typ. 1.5 dB
  • Stopband Rejection, Typ. 74 dB
  • Passband Return Loss, Typ. 11 dB
  • Power Handling: 6W

HFHK-3800+

  • LTCC High Pass Filter
  • 4.25 GHz to 14 GHz
  • Insertion Loss, Typ. 1 dB
  • Stopband Rejection, Typ. 75 dB
  • Passband Return Loss, Typ. 16 dB
  • Power Handling: 6W

HFHK-3100+

  • LTCC High Pass Filter
  • 3.5 GHz to 12.5 GHz
  • Insertion Loss, Typ. 0.8 dB
  • Stopband Rejection, Typ. 76 dB
  • Passband Return Loss, Typ. 16 dB
  • Power Handling: 6W

VBF-2450+

  • LTCC Band Pass Filter
  • 2.4 GHz to 2.55 GHz
  • Sharper Roll-of
  • Return Loss, 14 dB Typ.
  • Stopband Rejection, 30 dB Typ.
  • Power Handling: 2W

HFHK-5500+

  • LTCC High Pass Filter
  • 6 GHz to 16.5 GHz
  • Insertion Loss, Typ. 1.2 dB
  • Stopband Rejection, Typ. 73 dB
  • Passband Return Loss, Typ. 11 dB
  • Power Handling: 6W

HFHK-4600+

  • LTCC High Pass Filter
  • 5 GHz to 15.5 GHz
  • Insertion Loss, Typ. 1.1 dB
  • Stopband Rejection, Typ. 75 dB
  • Passband Return Loss, Typ. 16 dB
  • Power Handling: 6W

HFHK-3500+

  • LTCC High Pass Filter
  • 3.9 GHz to 12.5 GHz
  • Insertion Loss, Typ. 0.9 dB
  • Stopband Rejection, Typ. 76 dB
  • Passband Return Loss, Typ. 15 dB
  • Power Handling: 6W

HFHK-2700+

  • LTCC High Pass Filter
  • 3 GHz to 11 GHz
  • Insertion Loss, Typ. 0.8 dB
  • Stopband Rejection, Typ. 74 dB
  • Passband Return Loss, Typ. 17 dB
  • Power Handling: 6W

HFHK-2000+

  • LTCC High Pass Filter
  • 2.1 GHz to 9.5 GHz
  • Insertion Loss, Typ. 0.7 dB
  • Stopband Rejection, Typ. 74 dB
  • Passband Return Loss, Typ. 18 dB
  • Power Handling: 6W

ZVBP-611-75-F+

  • Coaxial Band Pass Filter
  • 608.5 MHz to 613.5 MHz
  • Low Insertion Loss, 3.1 dB Typ.
  • High Rejection, 80 dB Typ.
  • Stopband up to 1950 MHz
  • Power Handling: 5W

LPHI-90+

  • SMT Low Pass Filter
  • DC to 90 MHz
  • Excellent Rejection of 80 dB Typ.
  • Fast Roll-off Transition at Stopband
  • Good Insertion Loss of 2 dB Typ.

RHP-27+

  • SMT High Pass Filter
  • 50 MHz to 2 GHz
  • Low Insertion Loss, 0.6 dB Typ.
  • High Rejection 80 dB Typ.
  • Miniature Shielded Case
  • Aqueous Washable

ALF-7300+

  • Thin Film Low Pass Filter
  • DC to 7.3 GHz
  • Low Passband Insertion Loss of 0.7 dB Typ.
  • High Rejection of 39 dB Typ.
  • Good Return Loss of 15 dB Typ.
  • Small Size, 5.59 x 8.13 x 2.03 mm

ABF-8G+

  • Thin Film Band Pass Filter
  • 6.2 GHz to 9.8 GHz
  • Low Passband Insertion Loss of 1.3 dB Typ.
  • High Rejection of 48 dB Typ.
  • Good Return Loss of 16 dB Typ.
  • Small Size, 5.59 x 8.13 x 2.03 mm

ABF-13G+

  • Thin Film Band Pass Filter
  • 11.6 GHz to 14.4 GHz
  • Low Passband Insertion Loss of 1.1 dB Typ.
  • High Rejection of 55 dB Typ.
  • Good Return Loss of 14 dB Typ.
  • Small Size, 5.59 x 8.13 x 2.03 mm

ABF-11R8G+

  • Thin Film Band Pass Filter
  • 10.6 GHz to 13 GHz
  • Low Passband Insertion Loss of 1 dB Typ.
  • High Rejection of 53 dB Typ.
  • Good Return Loss of 16 dB Typ.
  • Small Size, 5.59 x 8.13 x 2.03 mm

ZVBP-7220-S+

  • Coaxial Band Pass Filter
  • 7.12 GHz to 7.32 GHz
  • Low Insertion Loss, 1.5 dB Typ.
  • Good Return Loss, 18 dB Typ.
  • Great Rejection, 80 dB Typ.
  • Wide Stopband up to 13000 MHz
  • Power Handling: 5 Watts

ZVBP-3500-S+

  • Coaxial Band Pass Filter
  • 3.4 to 3.6 GHz
  • Low Insertion Loss, 0.6 dB Typ.
  • Good Return Loss, 22 dB Typ.
  • Great Rejection, 85 dB Typ.
  • Wide Stopband up to 11000 MHz
  • Power Handling: 20 Watts

BBFCG2-672+

  • LTCC Band Pass Filter & Balun
  • 6.375 to 7.175 GHz
  • Compact Design includes Balun and Filter in One Package
  • Low Passband Insertion Loss, Typ. 1.9 dB
  • Outstanding CMRR, Typ. 29 dB
  • Small 0805 Surface Mount Footprint

BFHK-2162+

  • LTCC Band Pass Filter
  • 19.4 to 23.8 GHz
  • Ultra-High Stopband Rejection, Typ. 70 dB
  • Standard Small 1812 (4.5 mm x 3.2 mm)
  • Rugged Ceramic Construction

HFHK-2200+

  • LTCC High Pass Filter
  • 2.4 to 10.5 GHz
  • Insertion Loss, Typ. 0.8 dB
  • Stopband Rejection, Typ. 75 dB
  • Passband Return Loss, Typ. 17 dB
  • 1008 Surface Mount Footprint
  • Power Handling: 6W

ABF-9G+

  • Thin Film Band Pass Filter
  • 8.2 to 9.8 GHz
  • Low Passband Insertion Loss 1.4 dB Typ.
  • High Rejection of 54 dB Typ.
  • Small Size, 5.59 x 8.13 x 2.03 mm
  • Good Return Loss of 15 dB Typ.

ZABF-K7125+

  • Thin Film Band Pass Filter
  • 6.75 to 7.5 GHz
  • Low Passband Insertion Loss 2.1 dB Typ.
  • High Rejection 53 dB Typ.
  • Small Size

BFHKI-7551+

  • LTCC Band Pass Filter
  • 6.8 to 8.4 GHz
  • LTCC Band Pass Filter with Integrated Interposer Board
  • Wide Stopband Rejection, Typ. 50 dB up to 19 GHz
  • Small Size, 4.95 mm x 3.65 mm
  • Shielded Construction

BFHKI-5001+

  • LTCC Band Pass Filter
  • 4.5 to 5.3 GHz
  • LTCC Band Pass Filter with Integrated Interposer Board
  • Wide Stopband Rejection, Typ. 54 dB up to 13 GHz
  • Small Size, 4.95 mm x 3.65 mm
  • Shielded Construction

BFHKI-1742+

  • LTCC Band Pass Filter
  • 16 to 19 GHz
  • LTCC Band Pass Filter with Integrated Interposer Board
  • Wide Stopband Rejection, Typ. 66 dB up to 40 GHz
  • Small Size, 4.95 mm x 3.65 mm
  • Shielded Construction

CBP2-3440CC+

  • SMT Band Pass Filter
  • 3.32 GHz to 3.56 GHz
  • Good Insertion Loss, 1.5 dB Typ.
  • High Rejection, 65 dB Typ.
  • Low-Profile Shielded Package

CBP2-1090C+

  • SMT Band Pass Filter
  • 980 MHz to 1.2 GHz
  • Low Insertion Loss, Typ. 1.4 dB Typ.
  • High Rejection, 60 dB Typ.
  • Miniature Shielded Package
  • High Selectivity

LFHK-2850+

  • LTCC Low Pass Filter
  • DC to 2.85 GHz
  • Low Insertion Loss, Typ. 1.5 dB
  • Passband Return Loss, Typ. 17 dB
  • Stopband Rejection, Typ. 75 dB
  • 1008 Surface Mount Footprint
  • Power Handling: 7.5 W

LFHK-1800+

  • LTCC Low Pass Filter
  • DC to 1.8 GHz
  • Low Insertion Loss, Typ. 1.6 dB
  • Passband Return Loss, Typ. 17 dB
  • Stopband Rejection, Typ. 78 dB
  • 1008 Surface Mount Footprint
  • Power Handling: 7.5 W

LFHK-1575+

  • LTCC Low Pass Filter
  • DC to 1.575 GHz
  • Low Insertion Loss, Typ. 1.8 dB
  • Passband Return Loss, Typ. 14 dB
  • Stopband Rejection, Typ. 82 dB
  • 1008 Surface Mount Footprint
  • Power Handling: 10 W

LFHK-1000+

  • LTCC Low Pass Filter
  • DC to 1 GHz
  • Low Insertion Loss, Typ. 1.5 dB
  • Passband Return Loss, Typ. 19 dB
  • Stopband Rejection, Typ. 78 dB
  • 1008 Surface Mount Footprint
  • Power Handling: 10 W

BPF-BV435+

  • Lumped LC SMT Band Pass Filter
  • 420 to 450 MHz
  • Low Insertion Loss, 1.7 dB Typ.
  • High Rejection, 60 dB Typ.
  • Wide Stopband Rejection, Up to 4 GHz
  • Miniature Shielded Package

LFHK-3800+

  • LTCC Low Pass Filter
  • DC to 3.8 GHz
  • Low Insertion Loss, 1 dB Typ.
  • Passband Return Loss, 13 dB Typ.
  • Stopband Rejection, 74 dB Typ.
  • 1008 Surface Mount Footprint
  • Power Handling: 9.5W

LFHK-2250+

  • LTCC Low Pass Filter
  • DC to 2.25 GHz
  • Low Insertion Loss, 1.5 dB Typ.
  • Passband Return Loss, 18 dB Typ.
  • Stopband Rejection, 72 dB Typ.
  • 1008 Surface Mount Footprint
  • Power Handling: 7.5W

HFCG-440+

  • LTCC High Pass Filter
  • 550 MHz to 6 GHz
  • Insertion Loss, 0.5 dB Typ.
  • Stopband Rejection, Typ. 51 dB
  • Passband Return Loss, Typ. 11 dB
  • 0805 Surface Mount Footprint
  • Power Handling: 4W

HPF-BZ50+

  • SMT High Pass Filter
  • 50 MHz to 1.5 GHz
  • Low Insertion Loss, 0.5 dB Typ.
  • High Power Handling of 8W
  • Stop Band Rejection, 70 dB Typ.
  • Miniature Shielded Package

CBP4-A3R5G+

  • Ceramic Resonator SMT Band Pass Filter
  • 3.45 GHz to 3.55 GHz
  • Good Insertion Loss, 1.6 dB Typ.
  • Excellent Rejection, 65 dB Typ.
  • Miniature Shielded Package

CBP2-1125CC+

  • Ceramic Resonator SMT Band Pass Filter
  • 1.085 GHz to 1.165 GHz
  • Good Insertion Loss, 1.7 dB Typ.
  • High Rejection, 75 dB Typ.
  • Low-Profile Shielded Package

CBP4-A3G+

  • Ceramic Resonator SMT Band Pass Filter
  • 2.95 GHz to 3.05 GHz
  • Good Insertion Loss, 1.6 dB Typ.
  • Excellent Rejection, 70 dB Typ.
  • Miniature shielded package

CBP6-570CG+

  • Ceramic Resonator SMT Band Pass Filter
  • 555 MHz to 585 MHz
  • Good Insertion Loss, 1.4 dB Typ.
  • Good Return Loss, 17 dB Typ.
  • Excellent Rejection, 85 dB Typ.

CBP6-522R5BG+

  • Ceramic Resonator SMT Band Pass Filter
  • 519 MHz to 526 MHz
  • Narrow Band Filter with 2% Bandwidth
  • Good Insertion Loss 3.1 dB Typ.
  • Excellent Rejection, 85 dB Typ.

LFCG-225+

  • LTCC Low Pass Filter
  • DC to 225 MHz
  • Insertion Loss, Typ. 0.8 dB
  • Stopband Rejection, Typ. 51 dB
  • Passband Return Loss, Typ. 21 dB
  • 0805 Surface Mount Footprint
  • Power Handling: 3.5W

LFCG-180+

  • LTCC Low Pass Filter
  • DC to 180 MHz
  • Insertion Loss, Typ. 0.9 dB
  • Stopband Rejection, Typ. 52 dB
  • Passband Return Loss, Typ. 20 dB
  • 0805 Surface Mount Footprint
  • Power Handling: 3.5W

LFCG-160+

  • LTCC Low Pass Filter
  • DC to 160 MHz
  • Insertion Loss, Typ. 0.9 dB
  • Stopband Rejection, Typ. 55 dB
  • Passband Return Loss, Typ. 18 dB
  • 0805 Surface Mount Footprint
  • Power Handling: 3.5W

ZVBP-15R4G-S+

  • Coaxial Band Pass Filter
  • 13.05 GHz to 17.75 GHz
  • Low Insertion Loss, 1.0 dB Typ.
  • Good Return Loss, 17 dB Typ.
  • High Rejection, 90 dB Typ.
  • Stopband up to 25 GHz
  • Power Handling 15W

LFCN-4002+

  • LTCC Low Pass Filter
  • DC to 40 GHz
  • Low Insertion Loss, Typ. 2.6 dB
  • Stopband Rejection, Typ. 25 dB
  • Stopband Rejection, Typ. 12 dB
  • Passband Return Loss, Typ. 11 dB
  • 1206 Surface Mount Footprint

LFCN-3802+

  • LTCC Low Pass Filter
  • DC to 38 GHz
  • Low Insertion Loss, Typ. 1.8 dB
  • Stopband Rejection, Typ. 34 dB
  • Stopband Rejection, Typ. 10 dB
  • Passband Return Loss, Typ. 11 dB
  • 1206 Surface Mount Footprint

LFCN-3602+

  • LTCC Low Pass Filter
  • DC to 36 GHz
  • Low Insertion Loss, Typ. 2.9 dB
  • Stopband Rejection, Typ. 37 dB
  • Stopband Rejection, Typ. 37 dB
  • Passband Return Loss, Typ. 11 dB
  • 1206 Surface Mount Footprint

LFCN-3402+

  • LTCC Low Pass Filter
  • DC to 34 GHz
  • Low Insertion Loss, Typ. 2.8 dB
  • Stopband Rejection, Typ. 32 dB
  • Rugged Ceramic Construction
  • 1206 Surface Mount Footprint

VHF-3500A+

  • LTCC High Pass Filter
  • 3.9 GHz to 7 GHz
  • Rugged unibody construction, small size
  • 5 Sections
  • Temperature Stable
  • Excellent power handling, 7W
  • Low cost

BFCQ-12600+

  • LTCC Bandpass Filter
  • 10.7 GHz to 14.2 GHz
  • Low Insertion Loss, Typ. 1.5 dB
  • Stopband Rejection, Typ. 34 dB
  • Passband Return Loss, Typ. 15 dB
  • Power Handling: 4W

BFHK-7551+

  • LTCC Bandpass Filter
  • 6.8 GHz to 8.4 GHz
  • Ultra-High Stopband Rejection, Typ. 85 dB
  • Standard Small 1812 (4.5mm x 3.2mm) Case Style
  • Rugged Ceramic Construction

BFHK-5001+

  • LTCC Bandpass Filter
  • 4.5 GHz to 5.3 GHz
  • Ultra-High Stopband Rejection, Typ. 80 dB
  • Standard Small 1812 (4.5mm x 3.2mm) Case Style
  • Rugged Ceramic Construction

BFHK-1742+

  • LTCC Bandpass Filter
  • 16 GHz to 19 GHz
  • Ultra-High Stopband Rejection, Typ. 85 dB
  • Standard Small 1812 (4.5mm x 3.2mm) Case Style
  • Rugged Ceramic Construction

ZHFG-K3500+

  • LTCC High Pass Filter
  • 3.9 GHz to 16.5 GHz
  • Low Insertion Loss, 1.3 dB Typ.
  • Return Loss, 12 dB Typ.
  • Stop Band Rejection, 49 dB Typ.
  • Power Handling, 3W

ZHFG-K2500+

  • LTCC High Pass Filter
  • 2.7 GHz to 14.5 GHz
  • Low Insertion Loss, 1.4 dB Typ.
  • Return Loss, 15 dB Typ.
  • Stop Band Rejection, 55 dB Typ.
  • Power Handling, 4W

ZHFG-K2200+

  • LTCC High Pass Filter
  • 2.4 GHz to 14 GHz
  • Low Insertion Loss, 1.3 dB Typ.
  • Return Loss, 12 dB Typ.
  • Stop Band Rejection, 55 dB Typ.
  • Power Handling, 4W

VHFG-1780+

  • LTCC High Pass Filter
  • 1.98 GHz to 11 GHz
  • Low Insertion Loss, 1 dB Typ.
  • Return Loss, 14 dB Typ.
  • Stop Band Rejection, 48 dB Typ.
  • Power Handling, 4W

VHFG-1630+

  • LTCC High Pass Filter
  • 1.85 GHz to 11 GHz
  • Low Insertion Loss, 0.9 dB Typ.
  • Return Loss, 13 dB Typ.
  • Stop Band Rejection, 48 dB Typ.
  • Power Handling, 4W

LPF-BV11R5-10W+

  • Lumped LC Low Pass Filter
  • DC to 11.5 MHz
  • Good Insertion Loss 0.3 dB Typ.
  • Good Return Loss 17 dB Typ.
  • Wide Stop Band up to 2 GHz
  • Power Handling, 10W

LFCV-3202+

  • LTCC Low Pass Filter
  • DC to 32 GHz
  • Low Insertion Loss, Typ. 2.0 dB
  • Stopband Rejection, Typ. 36 dB
  • Passband Return Loss, Typ. 13 dB
  • 1210 Surface Mount Footprint

LFCV-1800-75+

  • LTCC Low Pass Filter
  • 10 MHz to 1.8 GHz
  • Stop Band Rejection, 25 dB Min.
  • Low Insertion Loss, 1.5 dB Max.
  • Pass Band Return Loss, 15 dB Typ.
  • Small Size, 1210 Surface Mount Footprint

ZVBP-4700-S+

  • Cavity Bandpass Filter
  • 4.2 GHz to 5.2 GHz
  • Low Insertion Loss, 0.4 dB Typ.
  • High Rejection, 80 dB Typ.
  • Wide Stopband up to 16000 MHz
  • Power Handling 10 Watts

ZVBP-1200-S+

  • Cavity Bandpass Filter
  • 1.15 GHz to 1.25 GHz
  • Low Insertion Loss, 0.6 dB Typ.
  • High Rejection, 100 dB Typ.
  • Wide Stopband up to 2800 MHz
  • Power Handling 50 Watts

ZVBP-18R7G-S+

  • Coaxial Bandpass Filter
  • 18.2 to 19.2 GHz
  • Low Insertion Loss, 0.7 dB Typ.
  • Good Return Loss, 22 dB Typ.
  • High Rejection, 80 dB Typ.
  • Power Handling 5 Watts.

HFCU-243+

  • LTCC High Pass Filter
  • 25 to 40 GHz
  • Low Insertion Loss, Typ. 2.6 dB
  • Stopband Rejection, Typ. 51 dB
  • Passband Return Loss, Typ. 16 dB
  • Power Handling: 7W

HFCU-223+

  • LTCC High Pass Filter
  • 22.8 to 39 GHz
  • Low Insertion Loss, Typ. 2.7 dB
  • Stopband Rejection, Typ. 50 dB
  • Passband Return Loss, Typ. 19 dB
  • Power Handling: 7W

LFCV-3002+

  • LTCC Low Pass Filter
  • DC to 30 GHz
  • Stopband Rejection, Typ. 35 dB
  • Low Insertion Loss, Typ. 2.8 dB
  • Passband Return Loss, Typ. 11 dB
  • Rugged Ceramic Construction

BPF-BY250+

  • Lumped SMT Band Pass Filter
  • 150 MHz to 350 MHz
  • Low Insertion Loss, 1.5 dB Typ.
  • Return Loss, 18 dB Typ.
  • Stop Band Rejection, 55 dB Typ.
  • Miniature Shielded Package.

ALF-12000+

  • Thin-Film Low Pass Filter
  • DC to 12 GHz
  • Low Passband Insertion Loss of 0.5 dB Typ.
  • High Rejection of 47 dB Typ.
  • Good Return Loss of 17 dB Typ.
  • Small Size, 5.59 x 8.13 x 2.03 mm

TPHKI-3002+

  • LTCC Thru-Line
  • DC to 30 GHz
  • LTCC Thru-line with Integrated Interposer Board
  • Return Loss, Typ. ≥8 dB up to 30 GHz
  • Small Size, 4.95 mm x 3.65 mm
  • Shielded Construction.
  • Protected by US Patents 11,638,370 and 11,744,057

BFHKI-3142+

  • LTCC Bandpass Filter
  • 28 GHz to 36 GHz
  • LTCC Band Pass Filter with Integrated Interposer Board
  • Wide Stopband Rejection, Typ. 30 dB up to 67 GHz
  • Small Size, 4.95 mm x 3.65 mm
  • Shielded Construction.

BFHKI-2492+

  • LTCC Bandpass Filter
  • 22 GHz to 28 GHz
  • Wide Stopband Rejection, Typ. 40 dB up to 67 GHz
  • LTCC Band Pass Filter with Integrated Interposer Board
  • Small Size, 4.95 mm x 3.65 mm
  • Shielded Construction.

WSBP-26G+

  • SIW Bandpass Filter
  • 25 GHz to 27 GHz
  • Low Midband Insertion loss 1.7dB typ.
  • High Rejection 56 dB typ.
  • Shielded Construction.

ZHFW-K5500+

  • LTCC High Pass Filter
  • 6.1 GHz to 20 GHz
  • Low Insertion Loss, 1.2 dB Typ.
  • Return Loss, 12 dB Typ.
  • Stopband Rejection, 45 dB Typ.
  • Broadband Connectorized Package.
  • Power Handling: 1.75W

VLFG-2275+

  • LTCC Low Pass Filter
  • DC to 2.275 GHz
  • Low Insertion Loss, 1.2 dB Typ.
  • Return Loss, 15 dB Typ.
  • Stopband Rejection, 45 dB Typ.
  • Rugged unibody construction.
  • Power Handling: 4.5W

VHFG-1230+

  • LTCC High Pass Filter
  • 1.4 GHz to 8 GHz
  • Low Insertion Loss, 0.7 dB Typ.
  • Return Loss, 12 dB Typ.
  • Stopband Rejection, 44 dB Typ.
  • Rugged unibody construction.
  • Power Handling: 2.5W

HFCN-3052+

  • Cavity Bandpass Filter
  • 30.5 GHz to 56.2 GHz
  • Low Insertion Loss, 1.7 dB Typ.
  • Good Return Loss, 14.1 dB Typ.
  • Stopband Rejection, 21.4 dB Typ.
  • Small Size, 1206 Surface Mount Footprint
  • Power Handling: 1W

ZVBP-778-S+

  • Cavity Bandpass Filter
  • 773 MHz to 783 MHz
  • Low Insertion Loss, 0.7 dB Typ.
  • Good Return Loss, 23 dB Typ.
  • High Rejection, 60 dB Typ.
  • Wide Stopband up to 3300 MHz
  • Power Handling: 100 Watts

ZLFW-K1292+

  • LTCC Low Pass Filter
  • DC to 12.9 GHz
  • Low Insertion Loss, 1.3 dB Typ.
  • Return Loss, 15 dB Typ.
  • Stop Band Rejection, 45 dB Typ.
  • Broadband Connectorized Package.
  • Power Handling: 2.5 Watts

ZLFV-K1552+

  • LTCC Low Pass Filter
  • DC to 15.5 GHz
  • Low Insertion Loss, 1.4 dB Typ.
  • Return Loss, 15 dB Typ.
  • Stop Band Rejection, 45 dB Typ.
  • Broadband Connectorized Package.
  • Power Handling: 6.5 Watts

ZHFW-K8400+

  • LTCC High Pass Filter
  • 9.2 GHz to 18 GHz
  • Low Insertion Loss, 1.4 dB Typ.
  • Return Loss, 11 dB Typ.
  • Stop Band Rejection, 44 dB Typ.
  • Broadband Connectorized Package.
  • Power Handling: 2.5 Watts

ZHFW-K7000+

  • LTCC High Pass Filter
  • 7.6 GHz to 20 GHz
  • Low Insertion Loss, 1.4 dB Typ.
  • Return Loss, 11 dB Typ.
  • Stop Band Rejection, 45 dB Typ.
  • Broadband Connectorized Package.
  • Power Handling: 2.5 Watts

ZHFW-K6600+

  • LTCC High Pass Filter
  • 7.2 GHz to 20 GHz
  • Low Insertion Loss, 1.8 dB Typ.
  • Return Loss, 9 dB Typ.
  • Stop Band Rejection, 42 dB Typ.
  • Broadband Connectorized Package.
  • Power Handling: 2.5 Watts

ZHFW-K5000+

  • LTCC High Pass Filter
  • 5.5 GHz to 20 GHz
  • Low Insertion Loss, 1.4 dB Typ.
  • Return Loss, 12 dB Typ.
  • Stop Band Rejection, 45 dB Typ.
  • Broadband Connectorized Package.
  • Power Handling: 1.75 Watts

ZHFW-K133+

  • LTCC High Pass Filter
  • 14.2 GHz to 20.5 GHz
  • Low Insertion Loss, 1.7 dB Typ.
  • Return Loss, 10 dB Typ.
  • Stop Band Rejection, 35 dB Typ.
  • Broadband Connectorized Package.
  • Power Handling: 2.5 Watts

ZHFW-K1042+

  • LTCC High Pass Filter
  • 11.5 GHz to 20 GHz
  • Low Insertion Loss, 1.8 dB Typ.
  • Return Loss, 14 dB Typ.
  • Stop Band Rejection, 35 dB Typ.
  • Broadband Connectorized Package.
  • Power Handling: 2.5 Watts

ZHFG-K4000+

  • LTCC High Pass Filter
  • 4.5 GHz to 18 GHz
  • Low Insertion Loss, 1.2 dB Typ.
  • Return Loss, 12 dB Typ.
  • Stop Band Rejection, 45 dB Typ.
  • Broadband Connectorized Package.
  • Power Handling: 3 Watts

ZHFG-K3250+

  • LTCC High Pass Filter
  • 3.65 GHz to 16.5 GHz
  • Low Insertion Loss, 1.8 dB Typ.
  • Return Loss, 12 dB Typ.
  • Stop Band Rejection, 46 dB Typ.
  • Broadband Connectorized Package.
  • Power Handling: 3 Watts

ABF-3R3G+

  • Thin-Film SMT Band Pass Filter
  • 3.1 GHz to 3.5 GHz
  • Low Passband Insertion Loss of 1.6 dB Typ.
  • Good Return Loss of 15 dB Typ.
  • High Rejection, 54 dB Typ.
  • Small Size, 12 x 12 x 2.54 mm

ZVBP-7916R25-S+

  • Coaxial Band Pass Filter
  • 7682.5 MHz to 8150 MHz
  • Low Insertion Loss of 0.5 dB Typ.
  • Good Return Loss of 20 dB Typ.
  • Great Rejection, 90 dB Typ.
  • Stopband up to 15 GHz

ZVBP-435-S+

  • Coaxial Band Pass Filter
  • 425 MHz to 445 MHz
  • Low Insertion Loss of 0.9 dB Typ.
  • Good Return Loss of 18 dB Typ.
  • High Rejection, 80 dB Typ.
  • Wide Stopband up to 1750 MHz

ZVBP-40600-K1+

  • Coaxial Band Pass Filter
  • 37.7 GHz to 43.5 GHz
  • Low Insertion Loss of 1.8 dB Typ.
  • Good Return Loss of 18 dB Typ.
  • High Rejection, 90 dB Typ.
  • Power Handling: 2.5W.
  • Stopband up to 55 GHz

ZVBP-38500-K1+

  • Coaxial Band Pass Filter
  • 37 GHz to 40 GHz
  • Low Insertion Loss of 3 dB Typ.
  • Good Return Loss of 18.4 dB Typ.
  • High Rejection
  • Broad Stopband Performance up to 55 GHz
  • Sharp Roll-off

ZVBP-323-S+

  • Coaxial Band Pass Filter
  • 300 MHz to 346 MHz
  • Low Insertion Loss of 0.2 dB Typ.
  • Good Return Loss of 22 dB Typ.
  • Great Rejection, 80 dB Typ.
  • Power Handling: 2.5W
  • Wide Stopband Up to 1500 MHz

ZVBP-28000-K1+

  • Coaxial Band Pass Filter
  • 26.5 GHz to 29.5 GHz
  • Low Insertion Loss of 0.7 dB Typ.
  • Good Return Loss of 20 dB Typ.
  • High Rejection, 80 dB Typ.
  • Power Handling: 2.5W
  • Stopband Up to 46 GHz

ZVBP-27925-K1+

  • Coaxial Band Pass Filter
  • 27.5 GHz to 28.35 GHz
  • Low Insertion Loss of 3 dB Typ.
  • Good Return Loss of 20 dB Typ.
  • High Rejection, 80 dB Typ.
  • Power Handling: 2.5W
  • Stopband Up to 45 GHz

ZVBP-1537-S+

  • Coaxial Band Pass Filter
  • 1533.4 MHz to 1541.1 MHz
  • Low Insertion Loss of 1 dB Typ.
  • Good Return Loss of 20 dB Typ.
  • High Rejection, 80 dB Typ.
  • Narrow Bandwidth,0.5%
  • Power Handling: 30W
  • Stopband Up to 3750 MHz

ZVBP-V48R5G+

  • Coaxial Band Pass Filter
  • 47 GHz to 50 GHz
  • Low Insertion Loss of 0.8 dB Typ.
  • Good Return Loss of 17 dB Typ.
  • High Rejection, 80 dB Typ.
  • Power Handling: 2.5W
  • Stopband Up to 65 GHz

ZVBP-V40R5G+

  • Coaxial Band Pass Filter
  • 37 GHz to 44 GHz
  • Low Insertion Loss of 0.7 dB Typ.
  • Good Return Loss of 14 dB Typ.
  • High Rejection, 80 dB Typ.
  • Power Handling: 2.5W
  • Stopband Up to 59 GHz

ZVBP-K27G+

  • Coaxial Bandpass Filter
  • 24 GHz to 30 GHz
  • Low Insertion Loss of 0.4 dB Typ.
  • Good Return Loss of 14 dB Typ.
  • High Rejection, 70 dB Typ.
  • Power Handling: 2.5W
  • Stopband Up to 50 GHz

SXBP-75+

  • Thin-Film SMT Low Pass Filter
  • 62 MHz to 88 MHz
  • Low Insertion Loss of 1.6 dB Typ.
  • Good Return Loss of 15 dB Typ.
  • Passband Flatness of 0.5 dB Typ.
  • Miniature shielded package

ALF-9000+

  • Thin-Film SMT Low Pass Filter
  • DC to 9 GHz
  • Low Passband Insertion Loss of 1 dB Typ.
  • High Rejection of 43 dB Typ.
  • Good Return Loss of 16 dB Typ.
  • Small Size, 5.59 x 8.13 x 2.03 mm

ALF-6000+

  • Thin-Film SMT Low Pass Filter
  • DC to 6 GHz
  • Low Passband Insertion Loss of 0.7 dB Typ.
  • High Rejection of 38 dB Typ.
  • Good Return Loss of 16 dB Typ.
  • Small Size, 5.59 x 8.13 x 2.03 mm

ALF-5000+

  • Thin-Film SMT Low Pass Filter
  • DC to 5 GHz
  • Low Passband Insertion Loss of 1 dB Typ.
  • High Rejection of 40 dB Typ.
  • Good Return Loss of 15 dB Typ.
  • Small Size, 5.59 x 8.13 x 2.03 mm

ABF-9R3G+

  • Thin-Film SMT Band Pass Filter
  • 9.2 GHz to 9.4 GHz
  • Low Passband Insertion Loss of 1.2 dB Typ.
  • High Rejection of 53 dB Typ.
  • Good Return Loss of 15 dB Typ.
  • Small Size, 5.59 x 8.13 x 2.03 mm

ABF-8R75G+

  • Thin-Film SMT Band Pass Filter
  • 8.6 GHz to 8.9 GHz
  • Low Passband Insertion Loss of 1.3 dB Typ.
  • High Rejection of 50dB Typ.
  • Good Return Loss of 15dB Typ.
  • Small Size, 5.59 x 8.13 x 2.03 mm

ABF-7R625G+

  • Thin-Film SMT Band Pass Filter
  • 7.4 GHz to 7.8 GHz
  • Low Passband Insertion Loss of 1.4 dB Typ.
  • Good Return Loss of 15dB Typ.
  • Small Size, 5.59 x 8.13 x 2.03 mm

BBFCG2-252+

  • LTCC Surface Mount Bandpass Filter & Balun
  • 2.3 GHz to 2.69 GHz
  • Tiny Size, 0805
  • Compact Design includes Balun and Filter in one package
  • Low Cost
  • Temperature Stable
  • Hermetically Sealed

XLF-272M+

  • MMIC Surface Mount Low Pass Filter
  • DC to 2.7 GHz
  • Reflectionless Technology, Eliminates Reflections with 50Ω Match in Stopband
  • Temperature Robust, up to +105°C Operation
  • Compact Size, 3x3 mm 12-Lead QFN-Style Package
  • Excellent Performance Repeatability

XLF-222H+

  • MMIC Surface Mount Low Pass Filter
  • DC to 2.2 GHz
  • Reflectionless Technology, Eliminates Reflections with 50Ω Match in Stopband
  • Temperature Robust, up to +105°C Operation
  • Compact Size, 4x4 mm 24-Lead QFN-Style Package
  • Excellent Performance Repeatability

TPCV-333+

  • LTCC Surface Mount Thru-Line
  • DC to 33 GHz
  • Low Insertion Loss, 0.4 dB Typ.
  • Return Loss, 13 dB Typ.
  • 1210 Surface Mount Footprint
  • Versatile “Place Holder” for Mini-Circuits LTCC Filters
  • Power Handling: 6 W

TPCN-143+

  • LTCC Surface Mount Thru-Line
  • DC to 14 GHz
  • Low Insertion Loss, 0.8 dB Typ.
  • Return Loss, 10 dB Typ.
  • 1206 Surface Mount Footprint
  • Versatile “Place Holder” for Mini-Circuits LTCC Filters
  • Power Handling: 9.75 W

LFCV-1852+

  • LTCC Surface Mount Low Pass Filter
  • DC to 18.5 GHz
  • Low Insertion Loss, 1.1 dB Typ.
  • Pass Band Return Loss, 15 dB Typ.
  • Stop Band Rejection, 40 dB Typ.
  • 1210 Surface Mount Footprint
  • Power Handling: 4.5 W

HFCU-1882+

  • LTCC Surface Mount High Pass Filter
  • 19.5 GHz to 35 GHz
  • Insertion Loss, 2.1 dB Typ.
  • Stop Band Rejection, 49 dB Typ.
  • Pass Band Return Loss, 19 dB Typ.
  • 1812 Surface Mount Footprint
  • Power Handling: 7 W

HFCU-1782+

  • LTCC Surface Mount High Pass Filter
  • 18.3 GHz to 34 GHz
  • Insertion Loss, 2.7 dB Typ.
  • Stop Band Rejection, 50 dB Typ.
  • Pass Band Return Loss, 20 dB Typ.
  • 1812 Surface Mount Footprint
  • Power Handling: 7 W

HFCN-1000+

  • Ceramic High Pass Filter
  • 1080 MHz to 4 GHz
  • Low cost
  • Small size
  • 7 sections
  • Temperature stable
  • DC block in/out, breakdown voltage, 1kV typ.
  • Excellent power handling, 7W

HFCG-880+

  • LTCC Surface Mount High Pass Filter
  • 990 MHz to 8 GHz
  • Insertion Loss, 0.5 dB Typ.
  • Stop Band Rejection, 47 dB Typ.
  • Pass Band Return Loss, 13 dB Typ.
  • 0805 Surface Mount Footprint
  • Power Handling: 3 W

HFCG-740+

  • LTCC Surface Mount High Pass Filter
  • 880 MHz to 7 GHz
  • Insertion Loss, 0.7 dB Typ.
  • Stop Band Rejection, 47 dB Typ.
  • Pass Band Return Loss, 11 dB Typ.
  • 0805 Surface Mount Footprint
  • Power Handling: 2 W

HFCG-650+

  • LTCC Surface Mount High Pass Filter
  • 730 MHz to 6.5 GHz
  • Insertion Loss, 0.7 dB Typ.
  • Stop Band Rejection, 47 dB Typ.
  • Pass Band Return Loss, 11 dB Typ.
  • 0805 Surface Mount Footprint
  • Power Handling: 2 W

LFCV-2802+

  • LTCC Surface Mount Low Pass Filter
  • DC to 28 GHz
  • Stopband Rejection, 40 dB Typ.
  • Low Insertion Loss, 2.4 dB Typ.
  • Pass Band Return Loss, 11.6 dB Typ.
  • Rugged Ceramic Construction
  • Small Size, 1210 Surface Mount Footprint

LFCV-2702+

  • LTCC Surface Mount Low Pass Filter
  • DC to 27 GHz
  • Stopband Rejection, 40 dB Typ.
  • Low Insertion Loss, 2.6 dB Typ.
  • Rugged Ceramic Construction
  • Small Size, 1210 Surface Mount Footprint

LFCV-2602+

  • LTCC Surface Mount Low Pass Filter
  • DC to 26 GHz
  • Stopband Rejection, 40 dB Typ.
  • Low Insertion Loss, 2.5 dB Typ.
  • Passband Return Loss, 11 dB Typ.
  • Rugged Ceramic Construction
  • Small Size, 1210 Surface Mount Footprint

LFCV-2502+

  • Ceramic High Pass Filter
  • DC to 25 GHz
  • Stopband Rejection, up to 39 dB Typ.
  • Passband Return Loss, 13 dB Typ.
  • Rugged Ceramic Construction
  • Small Size, 1210 Surface Mount Footprint

HFCN-2902+

  • Ceramic High Pass Filter
  • Passband, 29 GHz to 55 GHz
  • Low Insertion Loss, Typ. 1.9 dB
  • Passband Return Loss, Typ. 15 dB
  • Small Size, 1210 Surface Mount Footprint
  • Power Handling, 1W

LFCV-2402+

  • LTCC Surface Mount Low Pass Filter
  • DC to 23.8
  • Stop Band Rejection, up to 38dB Typ.
  • Pass Band Return Loss, 13dB Typ.
  • Rugged Ceramic Construction
  • Small Size, 1210 Surface Mount Footprint

TPCG-1852+

  • LTCC Surface Mount Thru-Line
  • DC to 18.5 GHz
  • Low Insertion Loss, 0.5 dB Typ.
  • Return Loss, 13 dB Typ.
  • 0805 Surface Mount Footprint
  • Versatile “Place Holder” for Mini-Circuits LTCC Filters
  • Power Handling: 8.5W

TPCW-183+

  • LTCC Surface Mount Thru-Line
  • DC to 18 GHz
  • Low Insertion Loss, 0.3 dB Typ.
  • Return Loss, 10 dB Typ.
  • 0603 Surface Mount Footprint
  • Power Handling: 7.5W

ZX75BP-75-S+

  • Lumped LC Coaxial Bandpass Filter
  • 60 MHz to 90 MHz
  • Insertion Loss, 4 dB Max.
  • Stop Band Return Loss, 18 dB Typ.
  • Stop Band Rejection, 30 dB Typ.

ZX75BP-98-S+

  • Lumped LC Coaxial Bandpass Filter
  • 75 MHz to 131 MHz
  • Good Insertion Loss, 3 dB Max.
  • Stop Band Return Loss, 12 dB Min.
  • Stop Band Rejection, 30 dB Typ.

ZX75BP-130-S+

  • Lumped LC Coaxial Bandpass Filter
  • 95 MHz to 180 MHz
  • Good Insertion Loss, 2.5 dB Max.
  • Stop Band Return Loss, 14 dB Typ.
  • Stop Band Rejection, 30 dB Typ.

ZX75BP-135-S+

  • Lumped LC Coaxial Bandpass Filter
  • 120 MHz to 150 MHz
  • Good Insertion Loss, 3.5 dB Max.
  • Stop Band Return Loss, 18 dB Typ.
  • Stop Band Rejection, 30 dB Typ.

ZX75BP-140-S+

  • Lumped LC Coaxial Bandpass Filter
  • 130 MHz to 150 MHz
  • Insertion Loss, 3.5 dB Max.
  • Stop Band Return Loss, 17 dB Typ.
  • Stop Band Rejection,45 dB Typ.

ZX75BP-160-S+

  • Lumped LC Coaxial Bandpass Filter
  • 120 MHz to 210 MHz
  • Insertion Loss, 2 dB Typ.
  • Stop Band Return Loss, 17 dB Typ.
  • Stop Band Rejection, 30 dB Typ.

ZX75BP-188-S+

  • Lumped LC Coaxial Bandpass Filter
  • 138 MHz to 238 MHz
  • Insertion Loss, 1.8 dB Typ.
  • Pass Band Return Loss, 16 dB Typ.
  • Stop Band Rejection, 30 dB Typ.

ZX75BP-253-S+

  • Lumped LC Coaxial Bandpass Filter
  • 186 MHz to 340 MHz
  • Insertion Loss, 3 dB Max.
  • Pass Band Return Loss, 12 dB Typ.
  • Stop Band Rejection, 35 dB Min.

ZX75BP-263-S+

  • Lumped LC Coaxial Bandpass Filter
  • 230 MHz to 297 MHz
  • Insertion Loss, 3 dB Max.
  • Pass Band Return Loss, 12 dB Min.
  • Stop Band Rejection, 30 dB Typ.

ZX75BP-400-S+

  • Lumped LC Coaxial Bandpass Filter
  • 292 MHz to 490 MHz
  • Insertion Loss, 3 dB Max.
  • Pass Band Return Loss, 11 dB Typ.
  • Stop Band Rejection, 30 dB Typ.

ZX75BP-440-S+

  • Lumped LC Coaxial Bandpass Filter
  • 410 MHz to 470 MHz
  • Insertion Loss, 2.1 dB Typ.
  • Pass Band Return Loss, 14 dB Typ.
  • Stop Band Rejection, 25 dB Typ.

LFCG-700+

  • LTCC Surface Mount Low Pass Filter
  • DC to 700 MHz
  • Insertion Loss, 1.2 dB Typ.
  • Stop Band Rejection, 46 dB Typ.
  • Pass Band Return Loss, 15 dB Typ.
  • 0805 Surface Mount Footprint
  • Power Handling: 3.5W

LFCV-2102+

  • LTCC Surface Mount Low Pass Filter
  • DC to 21 GHz
  • Stop Band Rejection, 42 dB Typ.
  • Low Insertion Loss, 1.6 dB Typ.
  • Pass Band Return Loss, 16 dB Typ.
  • Rugged, Ceramic Construction
  • Small Size, 1210 Surface Mount Footprint

HFCU-1482+

  • LTCC Surface Mount High Pass Filter
  • 15.3 GHz to 30 GHz
  • Insertion Loss, 2.1 dB Typ.
  • Stop Band Rejection, 52 dB Typ.
  • Pass Band Return Loss, 22 dB Typ.
  • 1812 Surface Mount Footprint
  • Power Handling: 7W

HFCU-1582+

  • LTCC Surface Mount High Pass Filter
  • 16.3 GHz to 31 GHz
  • Insertion Loss, 2 dB Typ.
  • Stop Band Rejection, 52 dB Typ.
  • Pass Band Return Loss, 17 dB Typ.
  • 1812 Surface Mount Footprint
  • Power Handling: 7W

HFCU-1682+

  • LTCC Surface Mount High Pass Filter
  • 17.3 GHz to 33 GHz
  • Insertion Loss, 2.1 dB Typ.
  • Stop Band Rejection, 51 dB Typ.
  • Pass Band Return Loss, 16 dB Typ.
  • 1812 Surface Mount Footprint
  • Power Handling: 7W

BFHKI-7851+

  • LTCC SMT Bandpass Filter
  • 6.7 GHz to 8.6 GHz
  • LTCC Band Pass Filter with Integrated Interposer Board
  • Wide Stopband Rejection, Typ. 42 dB up to 18.5 GHz
  • Shielded Construction
  • Patent Filing Number: 17/072,094 (or 11,638,370 B1)

BFHKI-9901+

  • LTCC Surface Mount Band Pass Filter
  • 8.6 GHz to 10.9 GHz
  • LTCC Band Pass Filter with Integrated Interposer Board
  • Wide Stopband Rejection, Typ. 35 dB up to 23.4 GHz
  • Shielded Construction
  • Patent Filing Number: 17/072,094 (or 11,638,370 B1)

BFHKI-8501+

  • LTCC Surface Mount Band Pass Filter
  • 7.5 GHz to 8.8 GHz
  • LTCC Band Pass Filter with Integrated Interposer Board
  • Wide Stopband Rejection, Typ. 33 dB up to 25 GHz
  • Shielded Construction
  • Patent Filing Number: 17/072,094 (or 11,638,370 B1)

BFHKI-6751+

  • LTCC Surface Mount Band Pass Filter
  • 5.9 GHz to 6.9 GHz
  • LTCC Band Pass Filter with Integrated Interposer Board
  • Wide Stopband Rejection, Typ. 37 dB up to 20 GHz
  • Shielded Construction
  • Patent Filing Number: 17/072,094 (or 11,638,370 B1)

BFHKI-6251+

  • LTCC Surface Mount Band Pass Filter
  • 5.35 GHz to 6.7 GHz
  • LTCC Band Pass Filter with Integrated Interposer Board
  • Wide Stopband Rejection, Typ. 50 dB up to 15.5 GHz
  • Shielded Construction
  • Patent Filing Number: 17/072,094 (or 11,638,370 B1)

BFHKI-1272+

  • LTCC Surface Mount Band Pass Filter
  • 11.9 GHz to 12.8 GHz
  • LTCC Band Pass Filter with Integrated Interposer Board
  • Wide Stopband Rejection, Typ. 30 dB up to 38 GHz
  • Shielded Construction
  • Patent Filing Number: 17/072,094 (or 11,638,370 B1)

BFHKI-1252+

  • LTCC Surface Mount Band Pass Filter
  • 10.9 GHz to 13.9 GHz
  • LTCC Band Pass Filter with Integrated Interposer Board
  • Wide Stopband Rejection, Typ. 38 dB up to 32 GHz
  • Shielded Construction
  • Patent Filing Number: 17/072,094 (or 11,638,370 B1)

HFCN-2652+

  • Ceramic High Pass Filter
  • Pass Band, 26.5 GHz to 58 GHz
  • Low Insertion Loss, Typ. 1.29 dB
  • Return Loss, Typ. 15.1 dB
  • Excellent Gain Flatness, ±1.5 dB Typ.
  • Stop Band Rejection, Typ. 18.7 dB
  • Power Handling, 1W

ZVBP-38500-K+

  • Cavity Coaxial Bandpass Filter
  • 37 GHz to 40 GHz
  • Low Insertion Loss, 3 dB Typ.
  • Good Return Loss, 18.4 dB Typ.
  • High Rejection
  • Broad Stopband Performance up to 55 GHz
  • Sharp Roll-off

CBP2-1600AN+

  • Ceramic Resonator Surface Mount Bandpass Filter
  • 1580 MHz to 1620 MHz
  • High Rejection, 60 dB Typ.
  • Fractional Bandwidth : 2.5%
  • Excellent Power Handling: 5 Watts
  • Low Profile Shielded Package, 10x12mm

ZLSS252-100W-S+

  • Suspended Substrate Stripline Coaxial High Power Low Pass Filter
  • DC to 2500 MHz
  • High Power Handling up to 100W
  • Very Low Passband Insertion loss, 0.2 dB Typ.
  • High Rejection Floor, 90 dB Typ.
  • Excellent Return Loss >20 dB Typ.

BFHKI-4951+

  • LTCC Surface Mount Bandpass Filter
  • LTCC Band Pass Filter with Integrated Interposer Board
  • Wide Stopband Rejection Typ. 60 dB up to 12.3 GHz
  • Small Size, 4.95 mm x 3.65 mm
  • Shielded Construction
  • US Patent Number: 11,638,370 B1

BFHKI-1982+

  • LTCC Surface Mount Bandpass Filter
  • LTCC Band Pass Filter with Integrated Interposer Board
  • Wide Stopband Rejection, Typ. 35 dB up to 46.5 GHz
  • Small Size, 4.95 mm x 3.65 mm
  • Shielded Construction
  • US Patent Number: 11,638,370 B1

BFHKI-1572+

  • LTCC Surface Mount Bandpass Filter
  • LTCC Band Pass Filter with Integrated Interposer Board
  • Wide Stopband Rejection, Typ. 42 dB up to 40 GHz
  • Small Size, 4.95 mm x 3.65 mm
  • Shielded Construction
  • US Patent Number: 11,638,370 B1

BFHKI-1072+

  • LTCC Surface Mount Bandpass Filter
  • LTCC Band Pass Filter with Integrated Interposer Board
  • Wide Stopband Rejection, Typ. 45 dB up to 30 GHz
  • Small Size, 4.95 mm x 3.65 mm
  • Shielded Construction
  • US Patent Number: 11,638,370 B1

LFCV-1752+

  • LTCC Surface Mount Low Pass Filter
  • Low Insertion Loss, 1 dB Typ.
  • Pass Band Return Loss, 14 dB Typ.
  • Stop Band Rejection, 38 dB Typ.
  • 1210 Surface Mount Footprint
  • Power Handling: 4.5 Watts

LFCG-510+

  • LTCC Surface Mount Low Pass Filter
  • Insertion Loss, 1.1 dB Typ.
  • Stop Band Rejection, 48 dB Typ.
  • Pass Band Return Loss, 15 dB Typ.
  • 0805 Surface Mount Footprint
  • Power Handling: 3.5 Watts

LFCG-360+

  • LTCC Surface Mount Low Pass Filter
  • Low Insertion Loss, 0.9 dB Typ.
  • Stop Band Rejection, 46 dB Typ.
  • Pass Band Return Loss, 19 dB Typ.
  • 0805 Surface Mount Footprint
  • Power Handling: 3 Watts

LFCG-1900+

  • LTCC Surface Mount Low Pass Filter
  • Low Insertion Loss, 0.9 dB Typ.
  • Pass Band Return Loss, 15 dB Typ.
  • Stop Band Rejection, 51 dB Typ.
  • 0805 Surface Mount Footprint
  • Power Handling: 5.5 Watts

HFCU-1382+

  • LTCC Surface Mount High Pass Filter
  • Insertion Loss, 2.4 dB Typ.
  • Good Rejection, 53 dB Typ.
  • Good Return Loss, 14 dB Typ.
  • 1812 Surface Mount Footprint

LFCG-2275+

  • LTCC SMT Low Pass Filter
  • Low Insertion Loss, 0.9dB Typ.
  • Good Return Loss, 15dB Typ.
  • Stop Band Rejection, 45dB Typ.
  • 0805 Surface Mount Footprint
  • Power Handling: 4.5 Watts

HFCG-1230+

  • LTCC SMT High Pass Filter
  • Low Insertion Loss, 0.4 dB Typ.
  • Return Loss, 12 dB Typ.
  • Stop Band Rejection, 44 dB Typ.
  • 0805 Surface Mount Footprint
  • Power Handling: 2.5 Watts

HFCG-1780+

  • LTCC SMT High Pass Filter
  • Low Insertion Loss, 0.6 dB Typ.
  • Return Loss, 16 dB Typ.
  • Stop Band Rejection, 50 dB Typ.
  • 0805 Surface Mount Footprint
  • Power Handling: 4 Watts

HFCG-1630+

  • LTCC SMT High Pass Filter
  • Low Insertion Loss, 0.7 dB Typ.
  • Return Loss, 19 dB Typ.
  • Stop Band Rejection, 49 dB Typ.
  • 0805 Surface Mount Footprint
  • Power Handling: 4 Watts

HFCG-2500+

  • LTCC SMT High Pass Filter
  • Low Insertion Loss, 0.9 dB Typ.
  • Return Loss, 11 dB Typ.
  • Stop Band Rejection, 48 dB Typ.
  • 0805 Surface Mount Footprint
  • Power Handling: 4 Watts

HFCG-3250+

  • LTCC SMT High Pass Filter
  • Low Insertion Loss, 0.8 dB Typ.
  • Return Loss, 11 dB Typ.
  • Stop Band Rejection, 44 dB Typ.
  • 0805 Surface Mount Footprint
  • Power Handling: 3 Watts

ZVBP-3100A-S+

  • Cavity Bandpass Filter
  • Low Insertion Loss of 1.0dB Typ.
  • Good Return Loss of 20dB Typ.
  • High Rejection
  • Sharp Roll-Off

ZVBP-3R25G-S+

  • Cavity Bandpass Filter
  • Low Insertion Loss of 0.3dB Typ.
  • Good Return Loss of 20dB Typ.
  • Good Rejection
  • Stopband up to 7800 MHz

ZVBP-16R3G-S+

  • Cavity Bandpass Filter
  • Low Insertion Loss of 0.5dB Typ.
  • Good Return Loss of 21dB Typ.
  • Great Rejection (40 to 100 dB Typ.)
  • Stopband up to 28 GHz

ZVBP-K22R5G+

  • Cavity Bandpass Filter
  • Low Insertion Loss, 1dB Typ.
  • Good Return Loss of 25dB Typ.
  • Good Rejection Floor of 90 dB Typ.
  • Stopband Up to 40 GHz

ZLSS-6R9G-S+

  • Suspended Substrate Low Pass Filter
  • Low Insertion Loss, 0.6dB Typ.
  • High Rejection of 90dB Typ.
  • Wider Stopband Up to 20 GHz
  • Connectorized Package
  • Small Size, 22.86 x 17.78 x 15.24 mm

ZLSS-4R8G-S+

  • Suspended Substrate Low Pass Filter
  • Low Insertion Loss, 0.5dB Typ.
  • High Rejection of 90dB Typ.
  • Wider Stopband Up to 20 GHz
  • Connectorized Package

ZLSS-3R2G-S+

  • Suspended Substrate Low Pass Filter
  • Low Insertion Loss, 0.6dB Typ.
  • High Rejection of 90dB Typ.
  • Wider Stopband Up to 20 GHz
  • Connectorized Package

ABF-8R075G+

  • Surface Mount Thin-Film Bandpass Filter
  • Low Passband Insertion Loss of 1.6dB Typ.
  • High Rejection of 56dB Typ.
  • Good Return Loss of 14dB Typ.
  • Small Size, 5.59 x 8.13 x 2.03 mm

CBP4-1875Q+

  • Surface Mount Ceramic Resonator Bandpass Filter
  • High rejection, 60dB typ.
  • Narrow band and fast roll-off
  • Good insertion loss, 2.5dB typ.

HFCG-4000+

  • High Pass Filter
  • Low loss, 0.8 dB typ.
  • Return loss, 12 dB typ.
  • Stop Band Rejection, 42 dB typ.
  • Small size 2.0 mm x 1.25 mm

HFCG-2200+

  • High Pass Filter
  • Low loss, 0.8 dB typ.
  • Return loss, 11 dB typ.
  • Stop Band Rejection, 49 dB typ.
  • Small size 2.0 mm x 1.25 mm

TPHK-3002+

  • LTCC Thru-Line
  • Low loss, less than 1 dB max at 20 GHz
  • Return loss, 14 dB typical below 20 GHz
  • Standard 1812 (4.5mm x 3.2mm) case style
  • Suited for very high-volume production

ZVBP-4450-S+

  • Cavity Band Pass Filter
  • Low Insertion loss, 0.3dB typ.
  • Good Return loss, 25dB typ.
  • Great Rejection (50 to 100 dB typ.)
  • Wide stopband up to 15000 MHz

ZVBP-3420-S+

  • Cavity Band Pass Filter
  • Low Insertion loss, 1.5dB typ.
  • Good Return loss, 20dB typ.
  • Great Rejection (40 to 100 dB typ.)
  • Stopband up to 6000 MHz

ZVBP-3300-S+

  • Cavity Band Pass Filter
  • Low Insertion loss, 0.6dB typ.
  • Good Return loss, 20dB typ.
  • Great Rejection (40 to 100 dB typ.)
  • Stopband up to 8000 MHz

ZVBP-3260-S+

  • Cavity Band Pass Filter
  • Low Insertion loss, 1.7dB typ.
  • Good Return loss, 20dB typ.
  • Great Rejection (40 to 100 dB typ.)
  • Stopband up to 7000 MHz

ZVBP-3100-S+

  • Cavity Band Pass Filter
  • Low Insertion loss, 1.5dB typ.
  • Good Return loss, 20dB typ.
  • Great Rejection (40 to 100 dB typ.)
  • Stopband up to 7000 MHz

ZVBP-2940-S+

  • Cavity Band Pass Filter
  • Low Insertion loss, 1.4dB typ.
  • Good Return loss, 20dB typ.
  • Great Rejection (40 to 100 dB typ.)
  • Stopband up to 6000 MHz

ZVBP-2780-S+

  • Cavity Band Pass Filter
  • Low Insertion loss, 1.4dB typ.
  • Good Return loss, 20dB typ.
  • Great Rejection (40 to 100 dB typ.)
  • Stopband up to 6000 MHz

ZVBP-11R175G-S+

  • Cavity Band Pass Filter
  • Low insertion loss, 0.4 dB typ.
  • Good return loss, 18 dB typ.
  • Great Rejection (40 to 100 dB typ.)
  • Stopband up to 26500 MHz

LFCV-1552+

  • LTCC Low Pass Filter
  • Low loss, 0.9 dB typical
  • Return loss, 15 dB typical
  • Stop Band Rejection 36 dB typical
  • Small size 1210 (0.126" x 0.098" x 0.037")

LFCW-1292+

  • LTCC Low Pass Filter
  • Low loss, 1.3 dB typ.
  • Good rejection 45 dB typ
  • Stop Band Rejection, 36 dB typ.
  • Small size 0603 (0.063" x 0.032" x 0.024")

HFCW-8400+

  • LTCC High Pass Filter
  • Low loss, 0.9 dB typ.
  • Return loss, 11 dB typ.
  • Stop Band Rejection, 36 dB typ.
  • Small size 0603 (0.063" x 0.032" x 0.024")

HFCW-6600+

  • LTCC High Pass Filter
  • Low loss, 1 dB typ.
  • Return loss, 9 dB typ.
  • Stop Band Rejection 44 dB typ.
  • Small size 0603 (0.063" x 0.032" x 0.024")

HFCW-133+

  • LTCC High Pass Filter
  • Good rejection, 38 dB typ.
  • Tiny size, 0603 (0.063" X 0.032" X 0.024")
  • Good power handling, 2.5W

HFCW-1042+

  • LTCC High Pass Filter
  • Good rejection, 34 dB typ.
  • Tiny size, 0603 (0.063" X 0.032" X 0.024")
  • Good power handling, 2.5W

ZVBP-40600-V+

  • Coaxial
  • 2.4mm Cavity Bandpass Filter
  • 37700 to 43500 MHz
  • Low insertion loss, 1.6 dB typical
  • Good return loss, 22 dB typical
  • High rejection
  • Broad stopband performance up to 57 GHz
  • Sharp roll-off

ZVBP-38500-V+

  • Coaxial
  • 2.4mm Cavity Bandpass Filter
  • 37000 to 40000 MHz
  • Low insertion loss, 2.1 dB typical
  • Good return loss, 25 dB typical
  • High rejection
  • Broad stopband performance up to 55 GHz
  • Sharp roll-off

ZVBP Model Series

  • 2.92mm-Female
  • Cavity Band Pass Filters
  • 24.25 to 43.5 GHz
  • Very low insertion loss with excellent power handling
  • Sharp roll-off with wide stopband
  • Passbands from 24.25 to 43.5 GHz covering 5G bands
  • Stopbands up to 57 GHz

VLFG Model Series

  • Coaxial Low Pass Filters
  • DC to 2750 MHz
  • Excellent power handling
  • Temperature stable
  • Rugged unibody construction

BFCN-1801+

  • Coaxial Low Pass Filter
  • DC to 25 MHz
  • Low insertion loss
  • High rejection
  • Sharp cut-off
  • Good VSWR
  • Connectorized package

BFCN-1801+

  • Ceramic Bandpass Filter
  • 1400 to 2320 MHz
  • Small size 3.2mm x 1.6mm
  • Pass band (1400-2320 MHz)
  • High rejection over wide band

ZVBP-13R1G-S+

  • Cavity Bandpass Filter
  • 11700 to 14500 MHz
  • Low Insertion loss, 0.8 dB typ.
  • Broad stopband performance upto 22 GHz
  • High rejection

ZVBP-11R7G-S+

  • Cavity Bandpass Filter
  • 10700 to 12750 MHz
  • Low Insertion loss, 1 dB typ.
  • Broad stopband performance upto 20 GHz
  • High Rejection

ZXHF-K912+

  • Coaxial Reflectionless
  • High Pass Filter
  • 9.1 to 30 GHz
  • Patented design eliminates in band spurs
  • Pass band cut-off up to 18.3 GHz
  • Stop band up to 30 GHz

ZHSS-K18G+

  • Suspended substrate stripline
  • High Pass Filter
  • Wider passband up to 40000 MHz
  • Low insertion loss of 1 dB typical
  • Temperature stable
  • Sharp rejection of 90 dB typical
  • Connectorized package

ZHSS-K11G+

  • Suspended substrate stripline
  • High Pass Filter
  • Wider passband up to 40000 MHz
  • Low insertion loss of 1 dB typical
  • Temperature stable
  • Sharp rejection of 90 dB typical
  • Connectorized package

VLFG-1000+

  • Coaxial Low Pass Filter
  • DC to 1000 MHz
  • Excellent power handling, 6W
  • Temperature stable
  • Rugged unibody construction
  • Good rejection, 45 dB typical

VLFG-530+

  • Coaxial Low Pass Filter
  • DC to 530 MHz
  • Excellent power handling, 4W
  • Temperature stable
  • Rugged unibody construction
  • Good rejection, 31 dB typical

VLFG-490+

  • Coaxial Low Pass Filter
  • DC to 490 MHz
  • Good power handling, 3W
  • Temperature stable
  • Rugged unibody construction
  • Good rejection, 45 dB typical

VLFG-900+

  • Coaxial Low Pass Filter
  • DC to 850 MHz
  • Good power handling, 6W
  • Temperature stable
  • Rugged unibody construction
  • Good rejection, 45 dB typical

VLFG-630+

  • Coaxial Low Pass Filter
  • DC to 630 MHz
  • Good power handling, 3W
  • Temperature stable
  • Rugged unibody construction
  • Good rejection, 46 dB typical

LFCW-5000+

  • Ceramic Low Pass Filter
  • DC to 5 GHz
  • Good rejection 45 dB typical
  • Rugged, ceramic construction
  • Tiny size, 0.063 x 0.032 x 0.024” (0603)
  • Good power handling, 3W

LFCW-6000+

  • Ceramic Low Pass Filter
  • DC to 6 GHz
  • Good rejection 45 dB typical
  • Rugged, ceramic construction
  • Tiny size, 0.063 x 0.032 x 0.024” (0603)
  • Good power handling, 3W

ZVBP-2072R5-S+

  • Cavity Bandpass Filter
  • 2030 to 2115 MHz
  • Low Insertion loss
  • High rejection
  • Connectorized package

ZVBP-9R6G-S+

  • Cavity Bandpass Filter
  • 9550 to 9650 MHz
  • Low Insertion loss, 1.1 dB typ.
  • Small connectorized package
  • Broad stopband performance up to 20 GHz

BPF-A587R5+

  • Surface Mount Bandpass Filter
  • 475 to 700 MHz
  • Low insertion loss
  • Good rejection
  • Miniature shielded package

BBP Model Series

  • Coaxial Bandpass Filters
  • From 94 to 150 MHz
  • Flat group delay over passband
  • Narrow bandwidth
  • Good VSWR
  • Fast roll-off
  • High rejection

LFCG-3800+

  • Ceramic Low Pass Filter
  • DC to 3800 MHz
  • Very good rejection, 50 dB typical
  • Rugged, ceramic construction
  • Tiny size, 0.079 x 0.049 x 0.037” (0805)
  • Good power handling, 6W

SBP Model Series

  • Coaxial Bandpass Filters
  • From 20 to 150 MHz
  • Flat group delay over passband
  • Narrow bandwidth
  • Good VSWR

LFCG-490+

  • Ceramic Low Pass Filter
  • DC to 490 MHz
  • Very good rejection, 45 dB typical
  • Rugged, ceramic construction
  • Tiny size, 0.079 x 0.049 x 0.037” (0805)
  • Good power handling, 3W

LFCG-630+

  • Ceramic Low Pass Filter
  • DC to 630 MHz
  • Very good rejection, 45 dB typical
  • Rugged, ceramic construction
  • Tiny size, 0.079 x 0.049 x 0.037” (0805)
  • Good power handling, 3W

BPF-A475+

  • Surface Mount Bandpass Filter
  • 400 to 550 MHz
  • Sharp roll-off
  • High Rejection
  • Wide stopband
  • Miniature shielded package

BPF-BC300A+

  • Surface Mount Bandpass Filter
  • 260 to 340 MHz
  • Broader bandwidth
  • High Rejection
  • Miniature shielded package

BPF-BC300+

  • Surface Mount Bandpass Filter
  • 290 to 310 MHz
  • Narrow bandwidth
  • High Rejection
  • Miniature shielded package