Our website uses cookies. By continuing to use this website, you consent to cookies being used. Find out how we manage cookies.
Customers of Analog Devices' CATV Amplifiers - Please Visit Our Welcome Page for More Information
   English
English
简体中文


Free surface mount parts on demandFree shipping
See over 1300 models in stock ›
News & Announcements

Mini-Circuits Labs (MCL) and Virginia Diodes Inc. (VDI) to Demonstrate 90–140 GHz Signal Generator at EuMW 2025
Sep 16, 2025 | Events
Attendees of European Microwave Week (EuMW) in Utrecht, The Netherlands, are invited to visit the Mini-Circuits (C073) and VDI (D034) booths to experience a live demonstration of a 90 - 140 GHz signal generator and see how this technology is shaping the future of high-frequency innovation.

Continue reading

Anatomy of a 37-40 GHz 5G n260 Band Front-End with a Discrete LO
Sep 09, 2025 | Amplifiers
The appetite for greater download speeds and lower latency amongst modern mobile device users can be satisfied by higher RF bandwidths. The greatest bandwidths available are found in the mmWave bands, such as 5G band n260 (often referred to as the 39 GHz band, or upper Ka band) which spans 37 to 40 GHz. Although signals in the mmWave band region have the shortest range and poorest ability to penetrate obstacles like buildings and irregular terrain, they do afford the opportunity to achieve incredibly high data rates.

Continue reading

Save >15% on Test Cables!
Sep 05, 2025 | Cables
Has the cost of your test cables increased? Not if you’re using ours! Mini-Circuits has reduced list pricing of its popular CBL-series of 18 GHz test cables to give you the same product with the same great performance, quality and reliability for a better value.

Continue reading


Advanced Search Engine
for RF Components

Search millions of points of actual, measured data to find the part for your requirements based on characteristic performance over your specific application band.

Read More


Free Mobile App
for RF/Microwave Engineers